Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
TQFP80 TQFP80: plastic thin quad flat package; 80 leads; body 14 x 14 x 1.1 mm MS-026(JEDEC);136E19(IEC 2008-11-14
TQFP64 plastic thin quad flat package; 64 leads; body 10 x 10 x 1.0 mm MS-026(JEDEC);137E10(IEC 2002-03-14
TQFP80 plastic thin quad flat package; 80 leads; body 12 x 12 x 1 mm MS-026(JEDEC 2003-02-25
TQFP44 plastic thin quad flat package; 44 leads; body 10 x 10 x 1.0 mm MS-026(JEDEC);137E08(IEC 2002-03-14
TQFP100 plastic thin quad flat package; 100 leads; body 14 x 14 x 1 mm MS-026(JEDEC);137E20(IEC 2003-02-25
TQFP128 plastic thin quad flat package; 128 leads; body 14 x 14 x 1 mm 2003-02-20
TQFP64 plastic thin quad flat package; 64 leads; body 7 x 7 x 1 mm MS-026(JEDEC 2006-01-03
.