SOT386-1: TQFP100 Thin Quad Flat Package | NXP Semiconductors

SOT386-1: TQFP100


Overview

plastic thin quad flat package; 100 leads; body 14 x 14 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TQFP100 surface mount quad TQFP 100 plastic
Manufacture Code Reference Codes Issue Date
SOT386 MS-026(JEDEC);137E20(IEC 2003-02-25