SOT376-1: TQFP44 Thin Quad Flat Package | NXP Semiconductors

SOT376-1: TQFP44


Overview

plastic thin quad flat package; 44 leads; body 10 x 10 x 1.0 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TQFP44 surface mount quad TQFP 44 plastic
Manufacture Code Reference Codes Issue Date
SOT376 MS-026(JEDEC);137E08(IEC 2002-03-14

Related Documents

Name/Description Type Modified Date
Supporting Information 2009-10-08