SOT928-1: TQFP64 Thin Quad Flat Package | NXP Semiconductors

SOT928-1: TQFP64


Overview

plastic thin quad flat package; 64 leads; body 7 x 7 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TQFP64 surface mount quad TQFP 64 plastic
Manufacture Code Reference Codes Issue Date
SOT928 MS-026(JEDEC 2006-01-03