SOT1093-1: TQFP80 Thin Quad Flat Package | NXP Semiconductors

SOT1093-1: TQFP80


Overview

TQFP80: plastic thin quad flat package; 80 leads; body 14 x 14 x 1.1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TQFP80 surface mount quad TQFP 80 plastic
Manufacture Code Reference Codes Issue Date
SOT1093 MS-026(JEDEC);136E19(IEC 2008-11-14