SOT375-1: TQFP80 Thin Quad Flat Package | NXP Semiconductors

SOT375-1: TQFP80


Overview

plastic thin quad flat package; 80 leads; body 12 x 12 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TQFP80 surface mount quad TQFP 80 plastic
Manufacture Code Reference Codes Issue Date
SOT375 MS-026(JEDEC 2003-02-25