SOT574-1: TQFP128 Thin Quad Flat Package | NXP Semiconductors

SOT574-1: TQFP128


Overview

plastic thin quad flat package; 128 leads; body 14 x 14 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TQFP128 surface mount quad TQFP 128 plastic
Manufacture Code Reference Codes Issue Date
SOT574 2003-02-20