Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
SIL9MPF plastic single in-line medium power package with fin; 9 leads 2003-03-12
SIL4 plastic, single in-line package 2010-10-04
SIL4 SIL4, plastic single in-line package, 4 terminals, 1.8 mm pitch, 11 mm x 7.4 mm x 1.95 mm body 2019-01-23
SIL4 SIL4, plastic single in-line package, 4 terminals, 1.8 mm pitch, 11 mm x 7.4 mm x 1.95 mm body 2021-12-14
SIL3 Plastic single-ended package; 6 interconnections; 3 in-line leads, 2.54 mm pitch 2019-02-15
SIL9P plastic single in-line power package; 9 leads 2003-03-12
SIL9MP plastic single in-line medium power package; 9 leads 2003-03-12
SIL3 SIL3, plastic, DIL-bent-SIL package; 3 terminals; 1.5 mm pitch; 4.15 mm x 5.5 mm x 1.5 mm body PSSO-F3(JEDEC 2017-06-11
SIL4 SIL4, plastic, DIL-bent-SIL package; 4 terminals; 1.7 mm pitch; 9.2 mm x 10 mm x 4.4 mm body 2017-06-11
SIL4 SIL4, plastic, DIL-bent-SIL package; 4 terminals; 1.27 mm pitch; 6.35 mm x 9.25 mm x 3.63 mm body R-PSIP-F4(JEDEC 2017-06-11
SIL6 SIL6, plastic, DIL-bent-SIL package; 6 terminals; 2.54 mm pitch; 15.56 mm x 15.56 mm x 5.34 mm body E-PSXA-F6(JEDEC 2017-06-11
SIL13P plastic single in-line power package; 13 leads 2003-03-12
SIL3 SIL3, plastic DIL-bent-SIL package, 3 terminals; 5.44 mm pitch; 15.92 mm x 20.96 mm x 5.07 mm body 2017-10-18
SIL3 SIL3, plastic, DIL-bent-SIL package; 3 terminals; 2.54 mm pitch; 14.32 mm x 9.96 mm x 2.50 mm body 2019-02-13
SIL2 SIL2, single in-line package, 2 terminals, 4.0 mm pitch, 6.9 mm x 8.9 mm x 3.3 mm body 2021-05-04
SIL5 SIL5, single in-line package, 5 terminals, 1.27 mm pitch, 8.0 mm x 4.65 mm x 2.65 mm body 2019-04-01
.