SOT1188-3: SIL4


Overview

SIL4, plastic single in-line package, 4 terminals, 1.8 mm pitch, 11 mm x 7.4 mm x 1.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SIL4 through-hole mount single SIP 11 x 7.4 x 1.95 4 plastic
Manufacture Code Reference Codes Issue Date
SOT1188-3 2021-12-14