SOT1759-1: SIL3 Dil-bent-sil | NXP Semiconductors

SOT1759-1: SIL3


Overview

SIL3, plastic, DIL-bent-SIL package; 3 terminals; 1.5 mm pitch; 4.15 mm x 5.5 mm x 1.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SIL3 through-hole mount zig-zag DBS 4.15 x 5.5 x 1.5 3 plastic
Manufacture Code Reference Codes Issue Date
98ASA00241D PSSO-F3(JEDEC 2017-06-11
Part Description Quick access
InGaP HBT GPA, 40-4000 MHz, 19.5 dB, 25 dBm
InGaP HBT GPA, 0-6000 MHz, 19.3 dB, 20.5 dBm
E-pHEMT GPA/LNA, 450-2800 MHz, 20 dB, 20 dBm
BTS Driver Amplifier, 900-4300 MHz, 17.5 dB, 26.9 dBm
InGaP HBT GPA, 0-6000 MHz, 19 dB, 16 dBm
E-pHEMT GPA/LNA, 500-2800 MHz, 15.9 dB, 24 dBm
Wideband RF Power LDMOS Transistor, 136-941 MHz, 4 W, 7.5 V
HBT GPA/LNA, 450-4000 MHz, 30 dB, 17 dBm
InGaP HBT GPA, 40-3600 MHz, 20 dB, 21 dBm