SOT1843-1: SIL4 Dil-bent-sil | NXP Semiconductors

SOT1843-1: SIL4


Overview

SIL4, plastic, DIL-bent-SIL package; 4 terminals; 1.27 mm pitch; 6.35 mm x 9.25 mm x 3.63 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SIL4 through-hole mount zig-zag DBS 6.35 x 9.25 x 3.63 4 plastic
Manufacture Code Reference Codes Issue Date
98ASB13355C R-PSIP-F4(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 6V, 0/40kPa, Sensor 4
Pressure Sensor, 3V, 0/10kPa, Sensor 4