SOT1937-1: SIL3 Dil-bent-sil | NXP Semiconductors

SOT1937-1: SIL3


Overview

SIL3, plastic, DIL-bent-SIL package; 3 terminals; 2.54 mm pitch; 14.32 mm x 9.96 mm x 2.50 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SIL3 through-hole mount perpendicular DBS 14.32 x 9.96 x 2.50 3 plastic
Manufacture Code Reference Codes Issue Date
98ASA01106D 2019-02-13
Part Description Quick access
Wideband RF Power LDMOS Transistor, 100 W CW over 1.8-250 MHz, 50 V
Wideband RF Power LDMOS Transistor, 100 W CW over 1.8-250 MHz, 50 V