SOT1930-1: SIL3 Dil-bent-sil | NXP Semiconductors

SOT1930-1: SIL3


Overview

SIL3, plastic DIL-bent-SIL package, 3 terminals; 5.44 mm pitch; 15.92 mm x 20.96 mm x 5.07 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SIL3 through-hole mount zig-zag DBS 15.92 x 20.96 x 5.07 3 plastic
Manufacture Code Reference Codes Issue Date
98ASA01082D 2017-10-18
Part Description Quick access
RF Power LDMOS Transistor for Consumer and Commercial Cooking, 1.8-50 MHz, 300 W CW, 50 V
RF Power LDMOS Transistor, 300 W CW over 1.8-250 MHz, 50 V
RF Power LDMOS Transistor, 300 W CW over 1.8-250 MHz, 50 V