SOT110-1: SIL9MPF Bottom Chip Carrier | NXP Semiconductors

SOT110-1: SIL9MPF


Overview

plastic single in-line medium power package with fin; 9 leads
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SIL9MPF through-hole mount single BCC 9 plastic
Manufacture Code Reference Codes Issue Date
SOT110 2003-03-12
Part Description Quick access
5 W mono BTL audio amplifier with DC volume control
3 W BTL mono audio output amplifier with DC volume control
2 x 6 W stereo power amplifier
2 x 6 W stereo car radio power amplifier