Getting Started with the TEA2209DB1584 | NXP Semiconductors

Getting Started with the TEA2209DB1584

Last Modified: 2021-03-02 23:02:10Supports TEA2209T

Contents of this document

  • 1

    Out of the Box
  • 2

    Plug It In
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the TEA2209DB1584 demo board.

1.1 Kit Contents and Packing List

The TEA2209DB1584 contents include:

  • Assembled and tested board in an anti-static bag

1.2 Additional Hardware

In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.

  • AC power source: Chroma 61504
  • Electronic load: Chroma 63600-2
  • Digital power meter: Yokogawa WT210

2. Plug It In

2.1 Board Features

  • Elimination of forward conduction losses of the diode rectifier bridge
  • Very low IC power consumption (2 mW)
  • Integrated high-voltage level shifters
  • Directly drives four rectifier MOSFETs
  • Very low external part count
  • Integrated X-capacitor discharge (2 mA)
  • Self-supplying
  • Full-wave drive improving total harmonic distortion (THD)
  • Undervoltage lockout (UVLO) for high-side and low-side drivers
  • Drain-source overvoltage protection for all external power MOSFETs
  • Gate pull-down currents at start-up for all external power MOSFETs
  • Disable function for all external power FETs

2.2 Board Components

The TEA2209DB1584 demo board consists of the TEA2209T in an SO16 package with four MOSFETs (600 V; 28 mΩ). The following figure shows the front side of demo board.

GS-TEA2209DB1584-IMG1

GS-TEA2209DB1584-IMG1

3. Configure Hardware

3.1 Configure the Hardware

The TEA2209DB1584 demo board contains four 600 V/28 mΩ MOSFETs. It makes the board suitable for universal AC input and output power applications of several hundreds of Watts. The TEA2209DB1584 demo board contains four leads that can easily replace a traditional diode bridge. The outer two leads are connected to positive and negative rectified voltages. The inner two leads are connected to AC mains lines. These four leads are pin-to-pin with typical bridge rectifier diodes pins.

The following figure shows the difference between bridge diodes and active bridge configurations.

GS-TEA2209DB1584-IMG2

GS-TEA2209DB1584-IMG2

GS-TEA2209DB1584-IMG1

GS-TEA2209DB1584-IMG1

The following figure shows an example of the TEA2209DB1584 demo board mounted on an NXP Semiconductors TEA2016DB1519 demo board.

GS-TEA2209DB1584-IMG3

GS-TEA2209DB1584-IMG3