1
Out of the Box2
Get Hardware3
Install Software4
Use the HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the SEN-SPI-BOX board.
The SEN-SPI-BOX contents include:
Something went wrong! Please try again.
The NXP SEN-SPI-BOX kit provides a full-solution of built-in functionalities to communicate with any SPI/I2C sensor. The kit graphs real-time data, executes custom scripts, and verifies sensor status. The NXP FFV tool which works with the SEN-SPIBOX can graph real-time data, execute custom scripts, and verify sensor status.
The software currently supports FXLS90xxx, FXLS93xxx, FXLS8962, MMA69xx, MMA65xx, MMA68xx NXP automotive sensors.
Note: The SEN-SPI-BOX kit only contains the master board. For a full evaluation, an additional sensor board is required (to be bought separately).
Something went wrong! Please try again.
Overview of the SEN-SPI-BOX board.
The kit contains an NXP SEN-SPI-BOX evaluation board, three different cables compatible with dedicated NXP sensor boards, a microSD card for built-in boot loading capability, and a USB Type-B cable to connect the kit to a computer.
The kit is powered by an NXP Kinetis® K64F Cortex M4 Microcontroller.
Something went wrong! Please try again.
Go to SEN-SPI-BOX: Evaluation tool for Automotive Sensors and download the software.
Double-click the downloaded .msi file and follow the instructions.