Azure® RTOS for NXP Microcontrollers | NXP Semiconductors

Azure® RTOS for NXP Microcontrollers

Software Details

Features

  • Azure RTOS ThreadX: an advanced industrial grade RTOS providing advanced scheduling, communication, synchronization, timer, memory management, and interrupt management facilities
  • Azure RTOS USBX: a high-performance USB host, device, and on-the-go (OTG) embedded stack
  • Azure RTOS FileX: a high-performance, file allocation table (FAT)-compatible file system that supports most physical media, including RAM, Azure RTOS USBX, SD CARD, and NAND/NOR flash memories via Azure RTOS LevelX
  • Azure RTOS NetX Duo: an advanced, industrial-grade TCP/IP network stack including core network protocols such as IPv4, IPv6, TCP, and UDP as well as a complete suite of additional, higher-level add-on protocols
  • Azure RTOS GUIX: a complete graphical user interface (GUI) solution package, supported by Azure RTOS GUIX Studio which provides a complete, embedded (GUI) application design environment

Downloads

Quick reference to our software types.

1 download

  • Development IDEs and Build Tools

    GUIX Studio design tool for Azure RTOS GUIX

Note: For better experience, software downloads are recommended on desktop.

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Training

4 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history