Battery Management System (BMS) Communication Monitoring and Debugging Toolkit

Roll over image to zoom in

Supported Devices

Power Management

Battery Cell Controllers

Battery Communication ICs

Features

Power and Data Connections

  • Connection to any point of the monitored TPL bus
  • Logic analyzer connection with a provided cable pin-to-pin compatible with the Saleae Logic 8 and Logic Pro 8/16 analyzer series
  • Powered through a USB connector by a 5 V source, typically a USB power bank or a USB cable connected to a computer

Additional Features

  • Minimal loading of the TPL line
  • Internal galvanic isolation between the TPL and rest of the circuits
  • Integrated keep-alive function to avoid power bank self shut-off

Buy Options

KIT-TPLSNIFEVB-Image

Click to expand

  • KIT-TPLSNIFEVB

  • Battery Management System (BMS) Communication Monitoring and Debugging Toolkit.

  • $193.20USD
  • For a quantity of 1
    • Availability: Pending stock
Order from distributors
BATT-TPLCABLE20-Image

Click to expand

  • BATT-TPLCABLE20

  • Electrical transport protocol link (ETPL), two-wire, twisted, 20 cm-long cable.

  • $14.38USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Order from distributors
BATT-TPLCABLE50-Image

Click to expand

  • BATT-TPLCABLE50

  • Electrical transport protocol link (ETPL), two-wire, twisted, 50 cm-long cable.

  • $14.38USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 19
    • Shipping: Normally ships 1-2 business days
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1 software file

  • Debugging and Visualization Tools

    Automotive SW - BMS Tools - TPL Decoder

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?