Server Power Control | NXP Semiconductors

Server Power Control

Block Diagram

Server Power Control

Server Power Control BD1

Supported Devices

Interfaces

I²C-Bus Repeaters/Hubs/Extenders

General Purpose I/O (GPIO)

I²C Logic Multiplexers/Switches

Automotive Ethernet PHYs

Analog and Mixed Signal

Voltage Level Translators

Processors and Microcontrollers

KL Series Arm Cortex-M0+

i.MX RT Crossover MCUs

Features RT1020

  • High performing Arm® Cortex®-M7, 2517 CoreMark/1070 DMIPS @ 500 MHz
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread™

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Support

What do you need help with?