Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body
12NC: 935360321557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MIMXRT1021DAG5A(935360321557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1291.781 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT1021DAG5A (935360321557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MIMXRT1021DAG5A (935360321557) | 854231 | 5A992C |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MIMXRT1021DAG5A (935360321557) | - | MIMXRT1021DAG5B (935396801557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT1021DAG5A (935360321557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMXRT1021DAG5A (935360321557) | 2021-08-15 | 2021-11-13 | 202107010F01 | i.MX RT1020/ i.MX RT1015 New Silicon Revision With New Part Number and Errata Update |
MIMXRT1021DAG5A (935360321557) | 2021-05-08 | 2021-05-09 | 202104017I | i.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update |
MIMXRT1021DAG5A (935360321557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MIMXRT1021DAG5A (935360321557) | 2019-09-25 | 2019-12-23 | 201909006F01 | i.MX6SLL/RT1020/RT1050/RT1015/RT1060/RT1064 FAB Site Transfer from SMIC8 to SMICB2 |
MIMXRT1021DAG5A (935360321557) | 2019-08-08 | 2019-08-09 | 201907005I | i.MXRT1015&1020 Errata and Data Sheet Update to Rev.1 |
MIMXRT1021DAG5A (935360321557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |