S32 Design Studio for Power Architecture®

Roll over image to zoom in

Diagram

S32 Design Studio for Power Architecture

S32 Design Studio for Power Architecure

Features

  • NXP GNU toolchain with GCC Compiler 4.9 for e200 processors
  • Includes NewLib, NewLib Nano, EWL and EWL Nano libraries
  • Integrated NXP Tools:
    • FreeMASTER – Data monitor and visualization tool
    • Math and Motor Control Libraries for MPC56xx and MPC57xx MCUs
    • Processor Expert (selected MCUs) – Pin, Clock, Peripheral and RTOS Configuration
  • Integrated NXP Software:
    • SDK supporting selected MCUs – Production quality, peripheral drivers and FreeRTOS included
    • Graphical tool for creating SPT algorithms
  • Peripherals register view and special purpose registers view
  • New project wizard to create bare metal or SDK projects
  • Example projects
  • Kernel Aware debugging for FreeRTOS, eCOS, OSEK
  • Support for Green Hills and Diab compilers
  • Support for iSystem, Lauterbach, P&E and PLS debuggers – plug-ins provided by debugging tool vendors
  • Built-in GDB debugger interface can be used in Eclipse or driven from the command line with support for the P&E Multilink/Cyclone (with P&E GDB Server) debugging interface hardware
  • Supports Assembly, C and C++
  • Support for importing AUTOSAR MCAL configuration to a custom SDK
  • Eclipse C/C++ Development Tooling (CDT) Framework
  • Supports Eclipse plugins from the Eclipse eco-system or from partners
  • Supported host operating systems (OS):
    • Microsoft Windows® 7/8/10 (32- and 64-bit)
    • Ubuntu 16.04 (64-bit)
    • Debian 8 (64-bit)
    • CentOS 7 (64-bit)
  • S32DS Extensions and Updates tool for automatic lookup and on-demand installation of packages adding support for devices and software

Supported Devices

Downloads

Quick reference to our software types.

1-5 of 29 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 9 documents

Show All

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Related Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?