MPC5646C Devlce and Target Adapters | NXP Semiconductors

MPC5646C Devlce and Target Adapters

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

  • On-board crystal

Connectivity

  • Nexus connector
  • JTAG connector
  • Ethernet connector
  • Package-converting daughter card

Components

  • On-board reset circuit

Buy Options

LFTAJ46CNQA-Image

Click to expand

  • LFTAJ46CNQA
    Active

  • Qorivva MPC5646C 208 Pin 1.0mm PGA target adapter.

  • $160.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFTAJ46CNM2T-Image

Click to expand

  • LFTAJ46CNM2T
    Active

  • Qorivva MPC5646C 176 Pin 0.5mm QFP target adapter.

  • $210.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFMAJ46CS1NT-Image

Click to expand

  • LFMAJ46CS1NT
    Active

  • Qorivva MPC5646C 256 Pin 1.0MM PGA to 208 Pin 0.5mm QFP Nexus Debug Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFMAJ46CS1A-Image

Click to expand

  • LFMAJ46CS1A
    Active

  • Qorivva MPC5646C 256 Pin 1.0MM PGA Nexus Debug Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.