S32K376 BMS and VCU PoC Design | NXP Semiconductors

S32K376 Battery Management System (BMS) and Vehicle Control Unit (VCU) PoC Design

Roll over image to zoom in

Block Diagram

Choose a diagram:

S32K376 BMS and VCU PoC hardware

S32K376 BMS and VCU PoC hardware

BMS Total

BMS total

Supported Devices

Power Management

High Side Switches

Low Side Switches

System Basis Chips

Battery Communication ICs

Battery Cell Controllers

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

CAN with Flexible Data Rate

CAN Partial Networking

Automotive LIN Solutions

Multi-Switch Detection Interface

Automotive Ethernet PHYs

More

Features

Board features

  • Combines BMS and VCU functionalities in one ECU
  • MC33665 as communication gateway and TPL transceiver to support daisy chain of BCC device MC33774 communication
  • Supports multiple input/output interfaces: MSDI, ADC, GPIO, LSD and HSD
  • S32K396 microcontroller(289 MAPBGA soldered): a hardware and software compatible superset MCU of S32K376
  • 4x CH high-side and 11x low-side switch
  • 10x CH switch to ground input and 4x CH switch to programmable input MSDI interfaces
  • 1x LPUART, 3x CAN interface, 1x LIN interface, 1x 100BASE-T1 interface
  • 2x CH PWM capture interface
  • FS2633 (ASIL-D) system basis chip (SBC) for the board power supply and safety features
  • PCA2131TF automotive tiny Real-Time Clock/calendar with alarm function

Software features

  • BMS POC based on MC33774 and MC33665
  • VCU solution(HSD, LSD, MSDI, RTC)
  • Offers hardware OTA solution
  • Offers bootloader solution
  • Offers FS2633 operation
  • Offers three cores project based on RTD and EB Tresos

Buy Options

S32K396BMS-EVB-Image

Click to expand

  • S32K396BMS-EVB
    Active

  • S32K396 Battery Management System Evaluation Board..

  • $818.00 USD
  • For a quantity of 1
    • Availability: In Stock
    • Inventory: 3
    • Shipping: Normally ships 1-2 business days
Order from distributors
RD33774CNT3EVB-Image

Click to expand

  • RD33774CNT3EVB
    Active

  • HVBMS Centralized Cell Monitoring Unit Using ETPL with MC33774ATA.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.