Based Storage System | NXP Semiconductors

Based Storage System

Block Diagram

Based Storage System

Based Storage System BD

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

PMICs

Analog and Mixed Signal

Real-Time Clocks

Voltage Level Translators

Sensors

I3C/I²C Digital Temp. Sensors

Interfaces

I²C-Bus Repeaters/Hubs/Extenders

General Purpose I/O (GPIO)

I²C Logic Multiplexers/Switches

Bridges

High-Speed Multiplexer

USB Interfaces

More

CPU and Memory

Processor Complex

  • Core Complex #1: 4x Cortex-A53
  • Core Complex #2: 2x Cortex-A72
  • 2x Cortex-M4F
  • 1x HIFI4 DSP

Multimedia

  • 16 Vec4-Shader GPU, 32 compute units OpenGL® ES 3.2 and Vulkan® support Tessellation and Geometry Shading
  • Split-GPU architecture enables 2x 8 Shader Cores
  • Vision Extensions
  • 4k h.265 Decode, 1080p h.264 encode

Connectivity

  • 2x PCIe 3.0 (2-lane or 2x 1-lane)
  • Dual Gigabit Ethernet with audio video bridging (AVB)
  • 3x Flex-CAN
  • 2x 12bit ADC (8 channels each)
  • 1x USB 3.0, 2x USB 2.0 with PHY
  • 3x SD 3.0 and eMMC 5.1
  • 4x SPI, 2x ESAI, 5x SAI, 1x Keypad
  • 5x I²C (High-speed), 8x I²C (Low-speed)

Memory

  • 1x OctoSPI or 2x QuadSPI
  • SATA 3.0 (or 1x PCIe 3.0 1-lane)

Documentation

Quick reference to our documentation types.

1-5 of 15 documents

Show All

Support

What do you need help with?