Air Conditioning (AC) | NXP Semiconductors

Air Conditioning (AC)

Arm<sup>&reg;</sup> with Digi: HVAC Using Kinetis<sup>&#174;</sup> MCUs

Click over video to play

Application Details

Block Diagram

Interact with an application:

Indoor Unit

Recommended Products for:

Indoor Unit

Select a block to see our recommended products.

Outdoor (Compressor) Unit

Recommended Products for:

Outdoor (Compressor) Unit

Select a block to see our recommended products.

Remote Control

Recommended Products for:

Remote Control

Select a block to see our recommended products.

Air Purifier

Recommended Products for:

Air Purifier

Select a block to see our recommended products.

N true 0 ASPAIR-CONDITIONINGen 2 Application Note Application Note t789 2 en_US en_US en Application Note Application Note 2 1 1 Chinese This application note describes the implementation of the IEEE 1588 V2 Precision Time Protocol (PTP) on the i.MX RT processors running FreeRTOS 1520835448831721788860zh ASP 1.4 MB None None documents None 1520835448831721788860 /docs/zh/nxp/application-notes/AN12149.pdf 1446189 /docs/zh/nxp/application-notes/AN12149.pdf AN12149 documents N N 2018-03-11 Implementing the IEEE 1588 V2 on i.MX RT Using PTPd, FreeRTOS, and lwIP TCP/IP stack /docs/zh/nxp/application-notes/AN12149.pdf /docs/zh/nxp/application-notes/AN12149.pdf Application Note N 645036621402383989 2022-12-07 zh Sep 25, 2018 645036621402383989 Application Note N Implementing the IEEE 1588 V2 on i.MX RT Using PTPd, FreeRTOS, and lwIP TCP/IP stack 1 English AN12149SW.zip /secured/assets/documents/en/nxp/application-notes-software/AN12149SW.zip /webapp/Download?colCode=AN12149SW&docLang=en This application note describes the implementation of the IEEE 1588 V2 Precision Time Protocol (PTP) on the i.MX RT processors running FreeRTOS 1520835448831721788860 ASP 1.4 MB None None documents None 1520835448831721788860 /docs/en/nxp/application-notes/AN12149.pdf 1446189 /docs/en/nxp/application-notes/AN12149.pdf AN12149 documents N N 2018-03-11 Implementing the IEEE 1588 V2 on i.MX RT Using PTPd, FreeRTOS, and lwIP TCP/IP stack /docs/en/nxp/application-notes/AN12149.pdf /docs/en/nxp/application-notes/AN12149.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 25, 2018 645036621402383989 Application Note Y N Implementing the IEEE 1588 V2 on i.MX RT Using PTPd, FreeRTOS, and lwIP TCP/IP stack 2 1.14 English 1442087186094699849431 ASP 2.8 MB None None documents None 1442087186094699849431 /docs/en/application-note/JN-AN-1171.zip 2788581 /docs/en/application-note/JN-AN-1171.zip JN-AN-1171 documents N N 2017-07-03 ZigBee Light Link Solution /docs/en/application-note/JN-AN-1171.zip /docs/en/application-note/JN-AN-1171.zip Application Note N 645036621402383989 2022-12-07 zip N en Jul 3, 2017 645036621402383989 Application Note Y N ZigBee Light Link Solution false 0 AIR-CONDITIONING downloads en true 0 Y ASP Application Note 2 /docs/en/nxp/application-notes/AN12149.pdf 2018-03-11 1520835448831721788860 ASP 1 Sep 25, 2018 Application Note This application note describes the implementation of the IEEE 1588 V2 Precision Time Protocol (PTP) on the i.MX RT processors running FreeRTOS None /docs/en/nxp/application-notes/AN12149.pdf English documents 1446189 None 645036621402383989 2022-12-07 N /docs/en/nxp/application-notes/AN12149.pdf Implementing the IEEE 1588 V2 on i.MX RT Using PTPd, FreeRTOS, and lwIP TCP/IP stack /docs/en/nxp/application-notes/AN12149.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N Implementing the IEEE 1588 V2 on i.MX RT Using PTPd, FreeRTOS, and lwIP TCP/IP stack 1.4 MB AN12149 N 1520835448831721788860 /docs/en/application-note/JN-AN-1171.zip 2017-07-03 1442087186094699849431 ASP 2 Jul 3, 2017 Application Note None /docs/en/application-note/JN-AN-1171.zip English documents 2788581 None 645036621402383989 2022-12-07 N /docs/en/application-note/JN-AN-1171.zip ZigBee Light Link Solution /docs/en/application-note/JN-AN-1171.zip documents 645036621402383989 Application Note N en None Y zip 1.14 N N ZigBee Light Link Solution 2.8 MB JN-AN-1171 N 1442087186094699849431 true N Applications

Documentation

Quick reference to our documentation types.

2 documents

Compact List

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training