Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordOur Bluetooth Smart (Bluetooth Low Energy) solutions include highly integrated SoCs with plentiful Flash and SRAM memory utilizing Arm® Cortex®-M cores. These products enable ultra-low-power operation without compromising radio performance. In addition to providing complete SoCs, a host Bluetooth Low Energy stack is provided, as well as several GATT profiles and services.
| Memory | Supported Protocols | Radio Performance | ||||||
|---|---|---|---|---|---|---|---|---|
| Product | CPU | Flash / SRAM |
Supported Frequency Band | Bluetooth Low Energy | Sensitivity | Transmit Power |
Receive Current |
Transmit Current |
| MCX W72 Secure and Ultra-Low Power MCU with CAN-FD and support for Bluetooth LE, Channel Sounding, Matter, Thread, Zigbee | Cortex-M33 | 2 MB / 264 kB | 2.4 GHz | 6.0 |
-97.5 dBm (1 Mbit/s) -106 dBm (125 kB/s) |
-25 to +10 dBm |
4.7 mA | 4.6 mA @ 0 dBm |
| MCX W71 Industrial and IoT focused Bluetooth 5.3 Long-Range MCUs with CAN-FD and support for Matter, Thread and Zigbee | Cortex-M33 | Up to 1 MB / 128 kB | 2.4 GHz | 5.3 |
-97.5 dBm (1 Mbit/s) -106 dBm (125 kB/s) |
-25 to +10 dBm |
4.7 mA | 4.6 mA @ 0 dBm |
| MCX W23 Designed for miniaturized battery powered devices, Bluetooth LE MCU with Arm® Cortex®-M33 (up-to 32 MHz) | Cortex-M33 | Up to 1 MB / 128 kB | 2.4 GHz | 5.3 |
-97 dBm (1 Mbit/s) -102 dBm (125 kB/s) |
-28 to +6 dBm |
3.9 mA | 5.2 mA @ 0 dBm |
| KW45 Automotive focused, Bluetooth 5.3 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M33-M33 Core | Cortex-M33 | Up to 1 MB / 128 kB | 2.4 GHz | 5.3 |
-97.5 dBm (1 Mbit/s) -106 dBm (125 kB/s) |
-25 to +10 dBm |
4.7 mA | 4.6 mA @ 0 dBm |
| KW47 KW47 Automotive Bluetooth Core 6 MCUs with Channel Sounding Localization for Access and Telematics | Cortex-M33 | 2 MB / 264 kB | 2.4 GHz | 6.0 |
-97.5 dBm (1 Mbit/s) -106 dBm (125 kB/s) |
-25 to +10 dBm |
4.7 mA | 4.6 mA @ 0 dBm |
| QN9090/30(T) Bluetooth 5 SoC with NFC Option | Cortex-M4 |
QN9090: 640 kB / 152 kB; QN9030: 320 kB / 88 kB |
2.4 GHz | 4.2 and 5.0 | -97 dBm |
-20 to +11 dBm |
4.3 mA | 7.4 mA @ 0 dBm |
| NHS52S04 Ultra-Low Power Bluetooth® Low Energy Solution With Arm® Cortex®-M33 TrustZone® for IoT | Cortex-M33 | 1 MB / 128 kB | 2.4 GHz | 5.3 |
-95 dBm (1 Mbit/s) -100 dBm (125 kB/s) |
-14 to +6 dBm |
3.9 mA | 5.1 mA @ 0 dBm |
FRDM‑MCXW72 board enables rapid prototyping with the MCX W72 MCU, supporting BLE, Zigbee, Thread, Matter, and more.
| Memory | Supported Protocols | Radio Performance | ||||||
|---|---|---|---|---|---|---|---|---|
| Product | CPU | Flash / SRAM |
Supported Frequency Band | Bluetooth Low Energy | Sensitivity | Transmit Power |
Receive Current |
Transmit Current |
| KW39/38/37 Bluetooth 5.0 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M0+ Core | Arm Cortex-M0+ |
KW37: 512 kB /6 4 kB KW38/39: 512 kB / 64 kB + 8 kB EEPROM |
2.4 GHz | 5.0 |
-98 dBm (1 Mbit/s) -105 dBm (125 kB/s) |
-25 to +5 dBm |
6.8 mA | 6.1 mA |
| KW36/35/34 Automotive Qualified Bluetooth 5 MCUs and General FSK | Arm Cortex-M0+ |
KW35: 512 kB / 64 kB; KW36: 512 kB / 64 kB+8 kB EEPROM |
2.4 GHz | 5.0 | -95 dBm |
-25 to +3.5 dBm |
6.8 mA | 6.1 mA |
| KW31Z Bluetooth Low Energy 4.2 | Arm Cortex-M0+ |
256-512 kB / 64-128 kB |
2.4 GHz | 4.2 | -95 dBm (Bluetooth Low Energy) |
Up to +3.5 dBm |
6.8 mA | 6.1 mA |
| QN908x Bluetooth 5 Compliant | Cortex-M4F |
512 kB / 128 kB |
2.4 GHz | 4.2 and 5.0 | -95 dBm |
-20 dBm to 2 dBm |
3.4 mA | 3.4 mA |
| QN9080SIP Bluetooth 5 and NFC | Cortex-M4F |
512 kB / 128 kB |
2.4 GHz | 4.2 and 5.0 | -92.7 dBm |
-20 dBm to 2 dBm |
4 mA | 3.5 mA |
Secure, low-power Wi‑Fi 6 and Bluetooth LE module with integrated MCU for scalable IoT, smart home, and industrial applications.
Line-of-sight field range tests are performed on the NXP KW39/38/37 Bluetooth Low Energy 5.0 long range microcontroller.