QN9020/21/22 - Ultra-Low-Power Bluetooth LE System-On-Chip Solution | NXP Semiconductors

QN9020/21/22 - Ultra-Low-Power Bluetooth LE System-On-Chip Solution

More

See product image

Product Details

Features

  • True single-chip Bluetooth LE SoC solution
    • Integrated Bluetooth LE radio
    • Complete Bluetooth LE protocol stack and application profiles
    • Supports both controller and target modes
    • Up to eight simultaneous links in controller mode
    • Frequency bands: 2400 MHz to 2483.5 MHz
    • 1 Mbit/s on-air data rate and 250 kHz deviation
    • GFSK modulation format

  • RF
    • -95 dBm RX sensitivity (non-DC-to-DC mode)
    • -93 dBm RX sensitivity (DC-to-DC mode)
    • TX output power from -20 dBm to +4 dBm
    • Fast and reliable RSSI and channel quality indication
    • Compatible with worldwide radio frequency regulations
    • Excellent link budget up to 99 dB
  • Very low power consumption
    • Single power supply of 2.4 V to 3.6 V for QN9020/1
    • Single power supply of 1.8 V to 3.6 V for QN9022
    • Integrated DC-to-DC converter and LDO
    • 2 μA deep sleep mode
    • 3 μA sleep mode (32 kHz RC oscillator on)
    • 9.25 mA RX current with DC-to-DC converter
    • 8.8 mA TX current @0 dBm TX power with DC-to-DC converter
  • Compact 6 mm x 6 mm HVQFN48 package for QN9020, 5 mm x 5 mm HVQFN32 package for QN9021, and 5 mm x 5 mm HVQFN40 package for QN9022
  • Microcontroller
    • Integrated 32-bit Arm® Cortex® M0 MCU
    • 64 kB system memory
    • User-controllable code protection
  • High-level integration
    • 4-channel, 10-bit general-purpose ADC
    • Two general-purpose analog comparators
    • 31 GPIO pins for QN9020, 15 GPIO pins for QN9021, and 22 GPIO pins QN9022
    • GPIO pins can be used as interrupt sources
    • Four general-purpose timers
    • 32 kHz sleep timer
    • Watchdog timer
    • Real-time clock with calibration
    • 2-channel programmable PWM
    • Two SPI/UART interfaces
    • I²C-bus controller/target interface
    • Brownout detector
    • Battery monitor
    • AES-128 security coprocessor
    • 16 MHz or 32 MHz crystal oscillator
    • Low power 32 kHz RC oscillator
    • 32.768 kHz crystal oscillator

Target Applications

  • Sports and fitness
  • Healthcare and medical
  • Remote control
  • Smartphone accessories
  • PC peripherals (mouse and keyboard)
  • Wireless Sensor Networks

More

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 17 documents

Compact List

Application Note (5)
Data Sheet (1)
Errata (1)
Package Information (3)
Show All

Design Files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.