MPXHZ6130A|Pressure Sensor | NXP Semiconductors

Absolute, Integrated Pressure Sensor (15 to 130 kPa)

Product Details

Features

  • Resistant to high humidity and common automotive media
  • Improved accuracy at high temperature
  • 1.5% maximum error over 0º to 85º C
  • Ideally suited for microprocessor or microcontroller-based systems
  • Temperature compensated over -40ºC to +125ºC
  • Durable thermoplastic (PPS) surface mount package

Buy/Parametrics










































































































N true 0 PSPMPXHZ6130Aen 14 Application Note Application Note t789 11 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Selector Guide Selector Guide t528 1 en_US en_US en Data Sheet Data Sheet 1 1 MPXHZ6130A6U,MPXHZ6130AC6U 1.2 English The MPXHZ6130A series sensor integrates on-chip, bipolar op amp circuitry and
thin film resistor networks to provide a high output signal and temperature
compensation. The sensor's packaging has been designed to provide resistance
to high humidity conditions as well as common automotive media. The small form
factor and high reliability of on-chip integration make this pressure sensor a logical
choice for the system designer. 1152211415117725952656 PSP 245.5 KB None None documents None 1152211415117725952656 /docs/en/data-sheet/MPXHZ6130A.pdf 245471 /docs/en/data-sheet/MPXHZ6130A.pdf MPXHZ6130A documents N N 2016-10-31 MPXHZ6130A, 15 to 130 kPa, Absolute, Integrated Pressure Sensor - Data sheet /docs/en/data-sheet/MPXHZ6130A.pdf /docs/en/data-sheet/MPXHZ6130A.pdf Data Sheet N 980000996212993340 2023-08-18 pdf N en Jun 17, 2015 980000996212993340 Data Sheet Y N MPXHZ6130A, 15 to 130 kPa, Absolute, Integrated Pressure Sensor - Data sheet Application Note Application Note 11 2 1 English AN3956: The DEMOAPEXSENSOR is an experimental sensor board focused on pressure with a variety of applications built into the demo. These include: Altimeter, Barometer, Barometer Alarm, Weather station, Waterlevel, Waterlevel Alarm, Tilt, Freefall, and Temperature Sensing. The board has been designed as a standalone board to be interfaced currently via an LCD display and menu buttons. 1257801617439725291247 PSP 486.8 KB Registration without Disclaimer None documents Extended 1257801617439725291247 /secured/assets/documents/en/application-note/AN3956.pdf 486812 /secured/assets/documents/en/application-note/AN3956.pdf AN3956 documents Y N 2016-10-31 AN3956, DEMOAPEXSENSOR Usage - Application Notes /webapp/Download?colCode=AN3956 /secured/assets/documents/en/application-note/AN3956.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Sep 1, 2010 645036621402383989 Application Note Y N AN3956, DEMOAPEXSENSOR Usage - Application Notes 3 1 English What is the term Media Compatibility, and how does it affect Pressure Sensors? Media is any chemical compound, in liquid, solid or gas which interacts with the sensor where the sensing of pressure is done either directly through this chemical, or by measuring the pressure of a gas containing a certain amount of this chemical. Media Compatibility is presented here as the various media that our sensor can sense pressure with, either directly or through an air column. While this document will lay groundwork fo 1211917633286722474132 PSP 114.6 KB Registration without Disclaimer None documents Extended 1211917633286722474132 /secured/assets/documents/en/application-note/AN3728.pdf 114649 /secured/assets/documents/en/application-note/AN3728.pdf AN3728 documents Y N 2016-10-31 AN3728, Media Compatibility for IPS PRT Pressure Sensors /webapp/Download?colCode=AN3728 /secured/assets/documents/en/application-note/AN3728.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Jul 16, 2008 645036621402383989 Application Note Y N AN3728, Media Compatibility for IPS PRT Pressure Sensors 4 3 English The most recent advances in silicon micro-machining technology have given rise to a variety of low-cost pressure sensor applications and solutions. Certain applications had previously been hindered by the high-cost, large size, and overall reliability limitations of electromechanical pressure sensing devices. P966580681133 PSP 253.3 KB None None documents None P966580681133 /docs/en/application-note/AN1326.pdf 253268 /docs/en/application-note/AN1326.pdf AN1326 documents N N 2016-10-31 AN1326 Barometric Pressure Measurement Using Semiconductor Pressure Sensors /docs/en/application-note/AN1326.pdf /docs/en/application-note/AN1326.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 2, 2007 645036621402383989 Application Note Y N AN1326 Barometric Pressure Measurement Using Semiconductor Pressure Sensors 5 3 English Smaller package outlines and higher board densities require the need for automated placement of components. These components are supplied in embossed carrier tape on plastic reels to meet the increased demand and facilitate ease of handling. This application note is intended to provide general information and understanding for handling Motorola's surface mount pressure sensors. 1075759277354726572627 PSP 594.5 KB Registration without Disclaimer None documents Extended 1075759277354726572627 /secured/assets/documents/en/application-note/AN1984.pdf 594546 /secured/assets/documents/en/application-note/AN1984.pdf AN1984 documents Y N 2016-10-31 AN1984 Handling Freescale Pressure Sensors /webapp/Download?colCode=AN1984 /secured/assets/documents/en/application-note/AN1984.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Feb 2, 2007 645036621402383989 Application Note Y N AN1984 Handling Freescale Pressure Sensors 6 2 English A digital output is more desirable than an analog output in noisy environments (e.g., automotive, washing machines, etc.) and remote sensing applications (building controls, industrial applications, etc.) because a digital signal inherently has better noise immunity compared to analog signals. Additional applications requiring a sensor with a digital output include microcontroller-based systems that have no A/D in the system or that have no A/D channels available for the sensing function. For these applica E966580725660 PSP 232.0 KB Registration without Disclaimer None documents Extended E966580725660 /secured/assets/documents/en/application-note/AN1586.pdf 232022 /secured/assets/documents/en/application-note/AN1586.pdf AN1586 documents Y N 2016-10-31 AN1586, Designing a Homemade Digital Output for Analog Voltage Output Sensors /webapp/Download?colCode=AN1586 /secured/assets/documents/en/application-note/AN1586.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Feb 2, 2007 645036621402383989 Application Note Y N AN1586, Designing a Homemade Digital Output for Analog Voltage Output Sensors 7 1.0 English AN3150: Pressure sensor devices require the internal cavity containing the silicon transducer to be exposed to ambient in order for the device to function. Exposed cavity packages require special considerations during board assembly to prevent damage to the device during soldering and subsequent cleaning operations. 1139865857339705906783 PSP 206.1 KB Registration without Disclaimer None documents Extended 1139865857339705906783 /secured/assets/documents/en/application-note/AN3150.pdf 206104 /secured/assets/documents/en/application-note/AN3150.pdf AN3150 documents Y N 2016-10-31 AN3150, Soldering Recommendations for Pressure Sensor Devices - Application Notes /webapp/Download?colCode=AN3150 /secured/assets/documents/en/application-note/AN3150.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en Feb 22, 2006 645036621402383989 Application Note Y N AN3150, Soldering Recommendations for Pressure Sensor Devices - Application Notes 8 3 English This paper describes a simple method to gain more than 8-bits of resolution with an 8-bit A/D. The electronic design is relatively simple and uses standard components. X966580640685 PSP 171.2 KB None None documents None X966580640685 /docs/en/application-note/AN1100.pdf 171188 /docs/en/application-note/AN1100.pdf AN1100 documents N N 2016-10-31 AN1100 Analog to Digital Converter Resolution Extension Using a Pressure Sensor /docs/en/application-note/AN1100.pdf /docs/en/application-note/AN1100.pdf Application Note N 645036621402383989 2022-12-07 pdf N en May 16, 2005 645036621402383989 Application Note Y N AN1100 Analog to Digital Converter Resolution Extension Using a Pressure Sensor 9 2 English Bar Graph displays are noted for their ability to very quickly convey a relative sense of how much of something is present.They are particularly useful in process monitoring applications where quick communication of a relative value is more important than providing specific data. W966580668920 PSP 297.6 KB Registration without Disclaimer None documents Extended W966580668920 /secured/assets/documents/en/application-note/AN1322.pdf 297614 /secured/assets/documents/en/application-note/AN1322.pdf AN1322 documents Y N 2016-10-31 AN1322 Applying Semiconductor Sensors to Bar Graph Pressure Gauges /webapp/Download?colCode=AN1322 /secured/assets/documents/en/application-note/AN1322.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en May 16, 2005 645036621402383989 Application Note Y N AN1322 Applying Semiconductor Sensors to Bar Graph Pressure Gauges 10 2 English The popular silicon pressure sensors are piezoresistive bridges that produce a differential output voltage in response o pressure applied to a thin silicon diaphragm. Output voltage for these sensors is generally 25 to 50 mV full scale. W966580664994 PSP 354.6 KB Registration without Disclaimer None documents Extended W966580664994 /secured/assets/documents/en/application-note/AN1318.pdf 354591 /secured/assets/documents/en/application-note/AN1318.pdf AN1318 documents Y N 2016-10-31 AN1318 Interfacing Semiconductor Pressure Sensors to Microcomputers /webapp/Download?colCode=AN1318 /secured/assets/documents/en/application-note/AN1318.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en May 16, 2005 645036621402383989 Application Note Y N AN1318 Interfacing Semiconductor Pressure Sensors to Microcomputers 11 2 English Introduction PSPICE models for Uncompensated, MPX2000 series, and MPX5000 series pressure sensors are presented here. These models use compound coefficients to improve modeling of temperature dependent behavior. The discussion begins with an overview of how the models are structured, and is followed by an explanation of compound coefficients. The emphasis is on how to use these models to estimate sensor performance. They can be found electronically on a disk included in ASB200 Sensor Development Controller F966580790271 PSP 263.6 KB Registration without Disclaimer None documents Extended F966580790271 /secured/assets/documents/en/application-note/AN1660.pdf 263626 /secured/assets/documents/en/application-note/AN1660.pdf AN1660 documents Y N 2016-10-31 AN1660, Compound Coefficient Pressure Sensor PSPICE Models /webapp/Download?colCode=AN1660 /secured/assets/documents/en/application-note/AN1660.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en May 1, 2005 645036621402383989 Application Note Y N AN1660, Compound Coefficient Pressure Sensor PSPICE Models 12 2 English The Integrated Pressure Sensors (IPS) have trimmed outputs, built-in temperature compensation and an amplified single-ended output which make them compatible with Analog to Digital converters (A/Ds) on low cost micro-controllers. Although 8-bit A/Ds are common, higher resolution A/Ds are becoming increasingly available. With these higher resolution A/Ds, the noise that is inherent to piezo-resistive bridges becomes a design consideration. J966580770359 PSP 261.9 KB Registration without Disclaimer None documents Extended J966580770359 /secured/assets/documents/en/application-note/AN1646.pdf 261850 /secured/assets/documents/en/application-note/AN1646.pdf AN1646 documents Y N 2016-10-31 AN1646, Noise Considerations for Integrated Pressure Sensors /webapp/Download?colCode=AN1646 /secured/assets/documents/en/application-note/AN1646.pdf Application Note N 645036621402383989 2022-12-07 pdf Y en May 1, 2005 645036621402383989 Application Note Y N AN1646, Noise Considerations for Integrated Pressure Sensors Fact Sheet Fact Sheet 1 13 13 English Overview Over the past 25 years, NXP Semiconductors Sensor Products Division has supplied the world with more than 650 million micro-electromechanical systems (MEMS)-based sensors. 1092086607381736729272 PSP 2.2 MB None None documents None 1092086607381736729272 /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf 2216251 /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf SNSRSOLUTNTMFS documents N N 2016-10-31 Sensor Solutions /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf Fact Sheet N 736675474163315314 2025-02-25 pdf N en Feb 12, 2020 736675474163315314 Fact Sheet Y N Sensor Solutions Selector Guide Selector Guide 1 14 13 English For system designers who want to work with various sensor types such as accelerometers, pressure sensors and magnetic sensors for applications in automotive, industrial IoT and medical. 1424471489332715853854 PSP 253.0 KB None None documents None 1424471489332715853854 /docs/en/product-selector-guide/SENSSELECT.pdf 252964 /docs/en/product-selector-guide/SENSSELECT.pdf SENSSELECT documents N N 2016-10-31 Sensor Product Selector Guide /docs/en/product-selector-guide/SENSSELECT.pdf /docs/en/product-selector-guide/SENSSELECT.pdf Selector Guide N 553557935274807777 2025-02-25 pdf N en May 13, 2024 553557935274807777 Selector Guide Y N Sensor Product Selector Guide false 0 MPXHZ6130A downloads en true 1 Y PSP Application Note 11 /secured/assets/documents/en/application-note/AN3956.pdf 2016-10-31 1257801617439725291247 PSP 2 Sep 1, 2010 Application Note AN3956: The DEMOAPEXSENSOR is an experimental sensor board focused on pressure with a variety of applications built into the demo. These include: Altimeter, Barometer, Barometer Alarm, Weather station, Waterlevel, Waterlevel Alarm, Tilt, Freefall, and Temperature Sensing. The board has been designed as a standalone board to be interfaced currently via an LCD display and menu buttons. Registration without Disclaimer /secured/assets/documents/en/application-note/AN3956.pdf English documents 486812 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN3956 AN3956, DEMOAPEXSENSOR Usage - Application Notes /secured/assets/documents/en/application-note/AN3956.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N AN3956, DEMOAPEXSENSOR Usage - Application Notes 486.8 KB AN3956 N 1257801617439725291247 /secured/assets/documents/en/application-note/AN3728.pdf 2016-10-31 1211917633286722474132 PSP 3 Jul 16, 2008 Application Note What is the term Media Compatibility, and how does it affect Pressure Sensors? Media is any chemical compound, in liquid, solid or gas which interacts with the sensor where the sensing of pressure is done either directly through this chemical, or by measuring the pressure of a gas containing a certain amount of this chemical. Media Compatibility is presented here as the various media that our sensor can sense pressure with, either directly or through an air column. While this document will lay groundwork fo Registration without Disclaimer /secured/assets/documents/en/application-note/AN3728.pdf English documents 114649 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN3728 AN3728, Media Compatibility for IPS PRT Pressure Sensors /secured/assets/documents/en/application-note/AN3728.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1 Y N AN3728, Media Compatibility for IPS PRT Pressure Sensors 114.6 KB AN3728 N 1211917633286722474132 /docs/en/application-note/AN1326.pdf 2016-10-31 P966580681133 PSP 4 Feb 2, 2007 Application Note The most recent advances in silicon micro-machining technology have given rise to a variety of low-cost pressure sensor applications and solutions. Certain applications had previously been hindered by the high-cost, large size, and overall reliability limitations of electromechanical pressure sensing devices. None /docs/en/application-note/AN1326.pdf English documents 253268 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1326.pdf AN1326 Barometric Pressure Measurement Using Semiconductor Pressure Sensors /docs/en/application-note/AN1326.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N N AN1326 Barometric Pressure Measurement Using Semiconductor Pressure Sensors 253.3 KB AN1326 N P966580681133 /secured/assets/documents/en/application-note/AN1984.pdf 2016-10-31 1075759277354726572627 PSP 5 Feb 2, 2007 Application Note Smaller package outlines and higher board densities require the need for automated placement of components. These components are supplied in embossed carrier tape on plastic reels to meet the increased demand and facilitate ease of handling. This application note is intended to provide general information and understanding for handling Motorola's surface mount pressure sensors. Registration without Disclaimer /secured/assets/documents/en/application-note/AN1984.pdf English documents 594546 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1984 AN1984 Handling Freescale Pressure Sensors /secured/assets/documents/en/application-note/AN1984.pdf documents 645036621402383989 Application Note N en Extended Y pdf 3 Y N AN1984 Handling Freescale Pressure Sensors 594.5 KB AN1984 N 1075759277354726572627 /secured/assets/documents/en/application-note/AN1586.pdf 2016-10-31 E966580725660 PSP 6 Feb 2, 2007 Application Note A digital output is more desirable than an analog output in noisy environments (e.g., automotive, washing machines, etc.) and remote sensing applications (building controls, industrial applications, etc.) because a digital signal inherently has better noise immunity compared to analog signals. Additional applications requiring a sensor with a digital output include microcontroller-based systems that have no A/D in the system or that have no A/D channels available for the sensing function. For these applica Registration without Disclaimer /secured/assets/documents/en/application-note/AN1586.pdf English documents 232022 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1586 AN1586, Designing a Homemade Digital Output for Analog Voltage Output Sensors /secured/assets/documents/en/application-note/AN1586.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1586, Designing a Homemade Digital Output for Analog Voltage Output Sensors 232.0 KB AN1586 N E966580725660 /secured/assets/documents/en/application-note/AN3150.pdf 2016-10-31 1139865857339705906783 PSP 7 Feb 22, 2006 Application Note AN3150: Pressure sensor devices require the internal cavity containing the silicon transducer to be exposed to ambient in order for the device to function. Exposed cavity packages require special considerations during board assembly to prevent damage to the device during soldering and subsequent cleaning operations. Registration without Disclaimer /secured/assets/documents/en/application-note/AN3150.pdf English documents 206104 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN3150 AN3150, Soldering Recommendations for Pressure Sensor Devices - Application Notes /secured/assets/documents/en/application-note/AN3150.pdf documents 645036621402383989 Application Note N en Extended Y pdf 1.0 Y N AN3150, Soldering Recommendations for Pressure Sensor Devices - Application Notes 206.1 KB AN3150 N 1139865857339705906783 /docs/en/application-note/AN1100.pdf 2016-10-31 X966580640685 PSP 8 May 16, 2005 Application Note This paper describes a simple method to gain more than 8-bits of resolution with an 8-bit A/D. The electronic design is relatively simple and uses standard components. None /docs/en/application-note/AN1100.pdf English documents 171188 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN1100.pdf AN1100 Analog to Digital Converter Resolution Extension Using a Pressure Sensor /docs/en/application-note/AN1100.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N N AN1100 Analog to Digital Converter Resolution Extension Using a Pressure Sensor 171.2 KB AN1100 N X966580640685 /secured/assets/documents/en/application-note/AN1322.pdf 2016-10-31 W966580668920 PSP 9 May 16, 2005 Application Note Bar Graph displays are noted for their ability to very quickly convey a relative sense of how much of something is present.They are particularly useful in process monitoring applications where quick communication of a relative value is more important than providing specific data. Registration without Disclaimer /secured/assets/documents/en/application-note/AN1322.pdf English documents 297614 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1322 AN1322 Applying Semiconductor Sensors to Bar Graph Pressure Gauges /secured/assets/documents/en/application-note/AN1322.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1322 Applying Semiconductor Sensors to Bar Graph Pressure Gauges 297.6 KB AN1322 N W966580668920 /secured/assets/documents/en/application-note/AN1318.pdf 2016-10-31 W966580664994 PSP 10 May 16, 2005 Application Note The popular silicon pressure sensors are piezoresistive bridges that produce a differential output voltage in response o pressure applied to a thin silicon diaphragm. Output voltage for these sensors is generally 25 to 50 mV full scale. Registration without Disclaimer /secured/assets/documents/en/application-note/AN1318.pdf English documents 354591 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1318 AN1318 Interfacing Semiconductor Pressure Sensors to Microcomputers /secured/assets/documents/en/application-note/AN1318.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1318 Interfacing Semiconductor Pressure Sensors to Microcomputers 354.6 KB AN1318 N W966580664994 /secured/assets/documents/en/application-note/AN1660.pdf 2016-10-31 F966580790271 PSP 11 May 1, 2005 Application Note Introduction PSPICE models for Uncompensated, MPX2000 series, and MPX5000 series pressure sensors are presented here. These models use compound coefficients to improve modeling of temperature dependent behavior. The discussion begins with an overview of how the models are structured, and is followed by an explanation of compound coefficients. The emphasis is on how to use these models to estimate sensor performance. They can be found electronically on a disk included in ASB200 Sensor Development Controller Registration without Disclaimer /secured/assets/documents/en/application-note/AN1660.pdf English documents 263626 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1660 AN1660, Compound Coefficient Pressure Sensor PSPICE Models /secured/assets/documents/en/application-note/AN1660.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1660, Compound Coefficient Pressure Sensor PSPICE Models 263.6 KB AN1660 N F966580790271 /secured/assets/documents/en/application-note/AN1646.pdf 2016-10-31 J966580770359 PSP 12 May 1, 2005 Application Note The Integrated Pressure Sensors (IPS) have trimmed outputs, built-in temperature compensation and an amplified single-ended output which make them compatible with Analog to Digital converters (A/Ds) on low cost micro-controllers. Although 8-bit A/Ds are common, higher resolution A/Ds are becoming increasingly available. With these higher resolution A/Ds, the noise that is inherent to piezo-resistive bridges becomes a design consideration. Registration without Disclaimer /secured/assets/documents/en/application-note/AN1646.pdf English documents 261850 None 645036621402383989 2022-12-07 Y /webapp/Download?colCode=AN1646 AN1646, Noise Considerations for Integrated Pressure Sensors /secured/assets/documents/en/application-note/AN1646.pdf documents 645036621402383989 Application Note N en Extended Y pdf 2 Y N AN1646, Noise Considerations for Integrated Pressure Sensors 261.9 KB AN1646 N J966580770359 Data Sheet 1 /docs/en/data-sheet/MPXHZ6130A.pdf 2016-10-31 1152211415117725952656 PSP 1 Jun 17, 2015 Data Sheet The MPXHZ6130A series sensor integrates on-chip, bipolar op amp circuitry and
thin film resistor networks to provide a high output signal and temperature
compensation. The sensor's packaging has been designed to provide resistance
to high humidity conditions as well as common automotive media. The small form
factor and high reliability of on-chip integration make this pressure sensor a logical
choice for the system designer. None /docs/en/data-sheet/MPXHZ6130A.pdf English documents 245471 None 980000996212993340 2023-08-18 N /docs/en/data-sheet/MPXHZ6130A.pdf MPXHZ6130A, 15 to 130 kPa, Absolute, Integrated Pressure Sensor - Data sheet /docs/en/data-sheet/MPXHZ6130A.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1.2 N N MPXHZ6130A, 15 to 130 kPa, Absolute, Integrated Pressure Sensor - Data sheet MPXHZ6130A6U,MPXHZ6130AC6U 245.5 KB MPXHZ6130A N 1152211415117725952656 Fact Sheet 1 /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf 2016-10-31 1092086607381736729272 PSP 13 Feb 12, 2020 Fact Sheet Overview Over the past 25 years, NXP Semiconductors Sensor Products Division has supplied the world with more than 650 million micro-electromechanical systems (MEMS)-based sensors. None /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf English documents 2216251 None 736675474163315314 2025-02-25 N /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf Sensor Solutions /docs/en/fact-sheet/SNSRSOLUTNTMFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 13 N N Sensor Solutions 2.2 MB SNSRSOLUTNTMFS N 1092086607381736729272 Selector Guide 1 /docs/en/product-selector-guide/SENSSELECT.pdf 2016-10-31 1424471489332715853854 PSP 14 May 13, 2024 Selector Guide For system designers who want to work with various sensor types such as accelerometers, pressure sensors and magnetic sensors for applications in automotive, industrial IoT and medical. None /docs/en/product-selector-guide/SENSSELECT.pdf English documents 252964 None 553557935274807777 2025-02-25 N /docs/en/product-selector-guide/SENSSELECT.pdf Sensor Product Selector Guide /docs/en/product-selector-guide/SENSSELECT.pdf documents 553557935274807777 Selector Guide N en None Y pdf 13 N N Sensor Product Selector Guide 253.0 KB SENSSELECT N 1424471489332715853854 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 14 documents

Compact List

Application Note (11)
Show All

Design Files

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history