Flexis JM Demonstration Board | NXP Semiconductors

Flexis JM Demonstration Board

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V1 Processors

8-Bit S08 MCUs

Features

Connectivity

  • Virtual serial port
  • USB device mode and host mode support with Mini-AB USB connector
  • CAN transceiver

Sensors

  • NXP® MMA7260QT 3-axis accelerometer
  • I²C pullups
  • ADC with 10 K Ohm POT

User Components

  • Eight user LEDs
  • One Piezzo Buzzer
  • Five push buttons

Buy Options

DC51JM128-Image

Click to expand

  • For a quantity of 1
N true 0 TSPDEMOJMen 9 Fact Sheet Fact Sheet t523 2 Quick Reference Guide Quick Reference Guide t525 3 Reference Manual Reference Manual t877 2 User Guide User Guide t792 2 en_US 4 1 0 English These labs will show you the various USB examples included with the complimentary USB-LITE by CMX stack for MC9S08JM60 (JM60). 1203998058265759392080 TSP 245.5 KB None None documents None 1203998058265759392080 /docs/en/quick-reference-guide/DEMO9S08JM60LAB.pdf 245477 /docs/en/quick-reference-guide/DEMO9S08JM60LAB.pdf DEMO9S08JM60LAB N 2008-02-25 DEMOJM Lab Supplement for the 8-bit Flexis<sup>&#174;</sup>&#8482; JM60 /docs/en/quick-reference-guide/DEMO9S08JM60LAB.pdf /docs/en/quick-reference-guide/DEMO9S08JM60LAB.pdf Quick Reference Guide N Y 803735842453594974 2022-12-07 pdf en Feb 25, 2008 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide N N DEMOJM Lab Supplement for the 8-bit Flexis<sup>&#174;</sup>&#8482; JM60 2 0 English DEMOJM is a cost-effective kit targeting quick microcontroller evaluation. The kit includes a DEMOJM base board, a red MCF51JM128 daughter card and a green MC9S08JM60 daughter card. The included kit can first be used to demonstrate the features of the MC9S08JM60 devices, starting with an on-chip USB device controller and transceiver. Then, move to MCF51JM128 with an on-chip USB On-The-Go (OTG) dual-role controller. 1203998504153719919938 TSP 7.0 MB None None documents None 1203998504153719919938 /docs/en/quick-reference-guide/DEMOJMQSG.pdf 6996493 /docs/en/quick-reference-guide/DEMOJMQSG.pdf DEMOJMQSG N N 2008-02-25 DEMOJM - Quick Reference Guide /docs/en/quick-reference-guide/DEMOJMQSG.pdf /docs/en/quick-reference-guide/DEMOJMQSG.pdf Quick Reference Guide N Y 803735842453594974 2022-12-07 pdf N en Feb 25, 2008 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide Y N DEMOJM - Quick Reference Guide 3 0 English These labs will show you the various USB examples included with the complimentary USB-LITE by CMX stack for MCF51JM128. 1203999550461698087275 TSP 296.0 KB None None documents None 1203999550461698087275 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf 295969 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf DEMO51JM128LAB N 2008-02-25 DEMOJM Lab Supplement for the 32-bit Flexis<sup>&#174;</sup>&#8482; JM128 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf Quick Reference Guide N Y 803735842453594974 2022-12-07 pdf en Feb 25, 2008 Quick Reference Guide t525 Quick Reference Guide Quick Reference Guide N N DEMOJM Lab Supplement for the 32-bit Flexis<sup>&#174;</sup>&#8482; JM128 4 1.02 English 1204160423783705624187 TSP 945.5 KB None None documents Y None 1204160423783705624187 /docs/en/user-guide/DEMOJMUM.pdf 945481 /docs/en/user-guide/DEMOJMUM.pdf DEMOJMUM N 2008-02-27 DEMOJM User Manual /docs/en/user-guide/DEMOJMUM.pdf /docs/en/user-guide/DEMOJMUM.pdf User Guide N Y 132339537837198660 2023-06-19 pdf en Oct 27, 2009 User Guide t792 User Guide User Guide N N DEMOJM User Manual false en_US 1 5 1.01 English DEMOJMSKT User Manual 1256673997111698604470 TSP 974.4 KB None None documents Y None 1256673997111698604470 /docs/en/user-guide/DEMOJMSKTUM.pdf 974406 /docs/en/user-guide/DEMOJMSKTUM.pdf DEMOJMSKTUM N 2009-10-27 DEMOJMSKT User Manual /docs/en/user-guide/DEMOJMSKTUM.pdf /docs/en/user-guide/DEMOJMSKTUM.pdf User Guide N 132339537837198660 2023-06-19 pdf en Oct 27, 2009 User Guide t792 User Guide User Guide N N DEMOJMSKT User Manual false en Reference Manual Reference Manual 2 6 0 English DRM104 Software 1218751034884734817357 TSP 233.8 KB None None documents None 1218751034884734817357 /docs/en/reference-manual/DRM104SW.zip 233816 /docs/en/reference-manual/DRM104SW.zip DRM104SW documents N 2008-08-14 SD Card Reader Using the M9S08JM60 Series - DRM104 Software /docs/en/reference-manual/DRM104SW.zip /docs/en/reference-manual/DRM104SW.zip Reference Manual N 500633505221135046 2022-12-07 zip en Aug 14, 2008 500633505221135046 Reference Manual N N SD Card Reader Using the M9S08JM60 Series - DRM104 Software 7 0 English DRM104, In this document we provide an SD card reader solution that uses the MC9S08JM60 microcontroller. This reference design serves as an example of a USB mass-storage device using the NXP JM USB microcontroller family. The MC9S08JM60 acts as a bridge between a PC USB host and an SD card. 1216846757502705190258 TSP 574.4 KB None None documents None 1216846757502705190258 /docs/en/reference-manual/DRM104.pdf 574352 /docs/en/reference-manual/DRM104.pdf DRM104 documents N 2008-07-23 DRM104, SD Card Reader Using the M9S08JM60 Series - Reference Manual /docs/en/reference-manual/DRM104.pdf /docs/en/reference-manual/DRM104.pdf Reference Manual N 500633505221135046 2022-12-07 pdf en Jul 23, 2008 500633505221135046 Reference Manual Y N DRM104, SD Card Reader Using the M9S08JM60 Series - Reference Manual Fact Sheet Fact Sheet 2 8 1 Chinese 1202850581552691920210zh TSP 199.0 KB None None documents None 1202850581552691920210 /docs/zh/fact-sheet/MCF51JM128FS.pdf 199041 /docs/zh/fact-sheet/MCF51JM128FS.pdf MCF51JM128FS documents N N 2020-02-18 MCF51JM128 Fact Sheet /docs/zh/fact-sheet/MCF51JM128FS.pdf /docs/zh/fact-sheet/MCF51JM128FS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh 736675474163315314 Fact Sheet Y N MCF51JM128 简介 2 English 1202850581552691920210 TSP 199.0 KB None None documents None 1202850581552691920210 /docs/en/fact-sheet/MCF51JM128FS.pdf 199041 /docs/en/fact-sheet/MCF51JM128FS.pdf MCF51JM128FS documents N N 2020-02-18 MCF51JM128 Fact Sheet /docs/en/fact-sheet/MCF51JM128FS.pdf /docs/en/fact-sheet/MCF51JM128FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Feb 18, 2020 736675474163315314 Fact Sheet Y N MCF51JM128 Fact Sheet 9 1 Chinese MC9S08JM60FS:8位MC9S08JM60器件进一步扩充了恩智浦8位嵌入式USB控制器系列器件的阵容,它具备高达60 KB的闪存,全速USB 2.0设备控制器和一个12通道、12位模数转换器。S08 JM系列器件还具备数项系统保护功能,如具备低压检测功能和计算机正常工作(COP)模块。 1195579866629728293485zh TSP 156.7 KB None None documents None 1195579866629728293485 /docs/zh/fact-sheet/MC9S08JM60FS.pdf 156692 /docs/zh/fact-sheet/MC9S08JM60FS.pdf MC9S08JM60FS documents N N 2020-02-17 MC9S08JM60, 8-bit USB microcontroller - Fact Sheet /docs/zh/fact-sheet/MC9S08JM60FS.pdf /docs/zh/fact-sheet/MC9S08JM60FS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh 736675474163315314 Fact Sheet N N MC9S08JM60, 8位USB微控制器 - 简介 2 English MC9S08JM60FS: The 8-bit MC9S08JM60 device further extends NXP&#8217;s 8-bit embedded USB controller family with up to 60 Kbytes of flash memory, a full-speed USB 2.0 device controller and a 12-channel, 12-bit analog- to-digital converter. The S08 JM family also has several system protection features, such as low-voltage detect and a Computer Operating Properly (COP) module. 1195579866629728293485 TSP 156.7 KB None None documents None 1195579866629728293485 /docs/en/fact-sheet/MC9S08JM60FS.pdf 156692 /docs/en/fact-sheet/MC9S08JM60FS.pdf MC9S08JM60FS documents N N 2020-02-17 MC9S08JM60, 8-bit USB microcontroller - Fact Sheet /docs/en/fact-sheet/MC9S08JM60FS.pdf /docs/en/fact-sheet/MC9S08JM60FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Feb 17, 2020 736675474163315314 Fact Sheet Y N MC9S08JM60, 8-bit USB microcontroller - Fact Sheet false 0 DEMOJM downloads en true 0 Y TSP Fact Sheet 2 /docs/en/fact-sheet/MCF51JM128FS.pdf 2020-02-18 1202850581552691920210 TSP 8 Feb 18, 2020 Fact Sheet None /docs/en/fact-sheet/MCF51JM128FS.pdf English documents 199041 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/MCF51JM128FS.pdf MCF51JM128 Fact Sheet /docs/en/fact-sheet/MCF51JM128FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 2 N N MCF51JM128 Fact Sheet 199.0 KB MCF51JM128FS N 1202850581552691920210 /docs/en/fact-sheet/MC9S08JM60FS.pdf 2020-02-17 1195579866629728293485 TSP 9 Feb 17, 2020 Fact Sheet MC9S08JM60FS: The 8-bit MC9S08JM60 device further extends NXP&#8217;s 8-bit embedded USB controller family with up to 60 Kbytes of flash memory, a full-speed USB 2.0 device controller and a 12-channel, 12-bit analog- to-digital converter. The S08 JM family also has several system protection features, such as low-voltage detect and a Computer Operating Properly (COP) module. None /docs/en/fact-sheet/MC9S08JM60FS.pdf English documents 156692 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/MC9S08JM60FS.pdf MC9S08JM60, 8-bit USB microcontroller - Fact Sheet /docs/en/fact-sheet/MC9S08JM60FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 2 N N MC9S08JM60, 8-bit USB microcontroller - Fact Sheet 156.7 KB MC9S08JM60FS N 1195579866629728293485 Quick Reference Guide 3 /docs/en/quick-reference-guide/DEMO9S08JM60LAB.pdf 2008-02-25 1203998058265759392080 TSP 1 Feb 25, 2008 Quick Reference Guide Quick Reference Guide These labs will show you the various USB examples included with the complimentary USB-LITE by CMX stack for MC9S08JM60 (JM60). None /docs/en/quick-reference-guide/DEMO9S08JM60LAB.pdf English 245477 None Quick Reference Guide 2022-12-07 /docs/en/quick-reference-guide/DEMO9S08JM60LAB.pdf DEMOJM Lab Supplement for the 8-bit Flexis<sup>&#174;</sup>&#8482; JM60 /docs/en/quick-reference-guide/DEMO9S08JM60LAB.pdf documents 803735842453594974 Quick Reference Guide N Y en None N t525 pdf 0 N DEMOJM Lab Supplement for the 8-bit Flexis<sup>&#174;</sup>&#8482; JM60 245.5 KB DEMO9S08JM60LAB N 1203998058265759392080 /docs/en/quick-reference-guide/DEMOJMQSG.pdf 2008-02-25 1203998504153719919938 TSP 2 Feb 25, 2008 Quick Reference Guide Quick Reference Guide DEMOJM is a cost-effective kit targeting quick microcontroller evaluation. The kit includes a DEMOJM base board, a red MCF51JM128 daughter card and a green MC9S08JM60 daughter card. The included kit can first be used to demonstrate the features of the MC9S08JM60 devices, starting with an on-chip USB device controller and transceiver. Then, move to MCF51JM128 with an on-chip USB On-The-Go (OTG) dual-role controller. None /docs/en/quick-reference-guide/DEMOJMQSG.pdf English 6996493 None Quick Reference Guide 2022-12-07 N /docs/en/quick-reference-guide/DEMOJMQSG.pdf DEMOJM - Quick Reference Guide /docs/en/quick-reference-guide/DEMOJMQSG.pdf documents 803735842453594974 Quick Reference Guide N Y en None Y t525 pdf 0 N N DEMOJM - Quick Reference Guide 7.0 MB DEMOJMQSG N 1203998504153719919938 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf 2008-02-25 1203999550461698087275 TSP 3 Feb 25, 2008 Quick Reference Guide Quick Reference Guide These labs will show you the various USB examples included with the complimentary USB-LITE by CMX stack for MCF51JM128. None /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf English 295969 None Quick Reference Guide 2022-12-07 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf DEMOJM Lab Supplement for the 32-bit Flexis<sup>&#174;</sup>&#8482; JM128 /docs/en/quick-reference-guide/DEMO51JM128LAB.pdf documents 803735842453594974 Quick Reference Guide N Y en None N t525 pdf 0 N DEMOJM Lab Supplement for the 32-bit Flexis<sup>&#174;</sup>&#8482; JM128 296.0 KB DEMO51JM128LAB N 1203999550461698087275 Reference Manual 2 /docs/en/reference-manual/DRM104SW.zip 2008-08-14 1218751034884734817357 TSP 6 Aug 14, 2008 Reference Manual DRM104 Software None /docs/en/reference-manual/DRM104SW.zip English documents 233816 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DRM104SW.zip SD Card Reader Using the M9S08JM60 Series - DRM104 Software /docs/en/reference-manual/DRM104SW.zip documents 500633505221135046 Reference Manual N en None N zip 0 N SD Card Reader Using the M9S08JM60 Series - DRM104 Software 233.8 KB DRM104SW N 1218751034884734817357 /docs/en/reference-manual/DRM104.pdf 2008-07-23 1216846757502705190258 TSP 7 Jul 23, 2008 Reference Manual DRM104, In this document we provide an SD card reader solution that uses the MC9S08JM60 microcontroller. This reference design serves as an example of a USB mass-storage device using the NXP JM USB microcontroller family. The MC9S08JM60 acts as a bridge between a PC USB host and an SD card. None /docs/en/reference-manual/DRM104.pdf English documents 574352 None 500633505221135046 2022-12-07 /docs/en/reference-manual/DRM104.pdf DRM104, SD Card Reader Using the M9S08JM60 Series - Reference Manual /docs/en/reference-manual/DRM104.pdf documents 500633505221135046 Reference Manual N en None Y pdf 0 N DRM104, SD Card Reader Using the M9S08JM60 Series - Reference Manual 574.4 KB DRM104 N 1216846757502705190258 User Guide 2 /docs/en/user-guide/DEMOJMUM.pdf 2008-02-27 1204160423783705624187 TSP 4 Oct 27, 2009 User Guide User Guide Y None /docs/en/user-guide/DEMOJMUM.pdf English 945481 None User Guide 2023-06-19 /docs/en/user-guide/DEMOJMUM.pdf DEMOJM User Manual /docs/en/user-guide/DEMOJMUM.pdf documents 132339537837198660 User Guide N Y en None N t792 pdf 1.02 N DEMOJM User Manual 945.5 KB DEMOJMUM N 1204160423783705624187 /docs/en/user-guide/DEMOJMSKTUM.pdf 2009-10-27 1256673997111698604470 TSP 5 Oct 27, 2009 User Guide User Guide DEMOJMSKT User Manual Y None /docs/en/user-guide/DEMOJMSKTUM.pdf English 974406 None User Guide 2023-06-19 /docs/en/user-guide/DEMOJMSKTUM.pdf DEMOJMSKT User Manual /docs/en/user-guide/DEMOJMSKTUM.pdf documents 132339537837198660 User Guide N en None N t792 pdf 1.01 N DEMOJMSKT User Manual 974.4 KB DEMOJMSKTUM N 1256673997111698604470 true Y Tools

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Fact Sheet (2)
Quick Reference Guide (3)
Reference Manual (2)
User Guide (2)

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history