Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935326804598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | DC51JM128 DAUGHTER CARD |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
DC51JM128(935326804598) | Not Available | Not Applicable | Not Available | No Information | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
DC51JM128 (935326804598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
DC51JM128 (935326804598) | 847150 | EAR99 |
The Flexis® DEMOJM is a cost-effective demonstration board enabling quick MCU evaluation and includes a DEMOJM base board, a red MCF51JM128 daughter card and a green MC9S08JM60 daughter card.
Demonstrate the features of the MC9S08JM60 starting with an on-chip USB device controller and transceiver, then move to MCF51JM128 with an on-chip USB host and dual-role controller.
The DEMOJM Quick Start Guide is designed to get you ready to develop your USB application within minutes. DEMOJM Lab Supplement for the 8-bit Flexis JM60 and DEMOJM Lab Supplement for the 32-bit Flexis JM128 will show you the USB examples included with the complimentary USB-LITE by CMX stack for each device.