Programmable Angle Sensor
The KMA320/321/310 family is designed for high performance applications such as throttle/EGR position sensor, turbo charger/clutch/transmission actuator.
The sensors feature PCB-less design with integrated capacitor. The IC allows user-specific definition of angular range, zero angle position, and clamping voltages.
The settings are stored permanently in a non-volatile memory (NVM). The programmable angle sensor is pre‑programmed, pre-calibrated and therefore, ready to use.
The sensor is developed to ISO26262, and fulfills ASIL B(Analog) or ASIL C(SENT)
For additional information and sample availability, contact your local NXP® Sales Office or NXP Authorized Distributor.
Choose a diagram:
Note: To see the product features close this window.
Part numbers include: KMA310, KMA320, KMA321.
Part Number | Single/Dual Channel | Package |
---|---|---|
KMA320/A | Dual Channel | SIL4 (SOT1188-2) |
KMA321/A | Single Channel | SIL4 (SOT1188-2) |
KMA320 | Dual Channel | SIL4 (SOT1188-2) |
KMA321 | Single Channel | SIL4 (SOT1188-2) |
KMA310 | Single Channel | SIL3 (SOT1288-3) |
KMZ80 | Single Channel | SO8 (SOT96-1) |
Quick reference to our documentation types.
1-5 of 8 documents
Please wait while your secure files are loading.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.