Programmable Angle Sensor

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

Key Features

  • Magnetic field angular sensing
  • One package angle sensor system
  • High accuracy
  • Resolution better than 0.05°
  • Operating temperature range from -40 °C to +160 °C
  • Digital or analog output signals (user programmable)
  • Online diagnosis
  • Overvoltage protection at all external pins
  • Bidirectional digital interface (SPI)
  • EEPROM (user programmable)
  • Programmable maximum angle up to 180°
  • Programmable zero point
  • Pre-calibrated, ready to use the device

Part numbers include: KMA210.

Documentation

Quick reference to our documentation types.

5 documents

Support

What do you need help with?