Programmable Angle Sensor

  • This page contains information on a product that is not recommended for new designs.

Roll over image to zoom in

Block Diagram

Signal Processing Diagram for Angular Sensor KMZ80

Signal Processing Diagram for Angular Sensor KMZ80

Features

Key Features

  • AEC-Q100 qualified automotive angle sensor
  • Based on AMR technology, highly accurate
  • SAE J2716 SENT and ratiometric analog output
  • Support of ISO 26262, support up to ASIL C with SENT output
  • Programmable user adjustment, e.g zero angle and angle range
  • Multipoint calibration with 17 equidistant or seven selectable calibration points to enable linearity improvement and flexibility in application
  • 8 × 12-bit customer memory space for easy traceability
  • Robust for working magnetic field strength above 25 kA/m
  • No upper field strength limit, effective increased stray field suppression capability

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Design Files

Software

Quick reference to our software types.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?