High Performance Auto Rotary and Linear Position Sensor | NXP Semiconductors

High Performance Auto Rotary and Linear Position Sensor

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Choose a diagram:

KMA310 / KMA321 Block Diagram

KMA310 / KMA321 Block Diagram

KMA320 Block Diagram

KMA320 Block Diagram

Features

Key Features

  • AEC-Q100 qualified Dual Channel Automotive Angle Sensor
  • Operating temperature up to 180 °C, suitable for high temperature applications in engine room (ETC, EGR)
  • Based on integrated AMR technology, highly accurate
  • SAE J2716 SENT and ratiometric analog output
  • Designed to ISO 26262, support up to ASIL C with SENT output
  • Programmable user adjustment, e.g. zero angle and angle range
  • Multipoint calibration with 17 equidistant or seven selectable calibration points to enable linearity improvement and flexibility in application
  • 8 × 12-bit customer memory space for easy traceability
  • Robust for working magnetic field strength above 25 kA/m
  • No upper field strength limit, effective increased stray field suppression capability
  • PCB less package with integrated capacitor, system in package design

Comparison Table

KMA3xx Family Solutions

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (2)
Data Sheet (6)

Design Resources

Software

Quick reference to our software types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.