MIFARE SAM AV3
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments. Its expanded feature set makes it a great choice for contactless Smart City services:
Memory | MIFARE Plus EV2 | MIFARE Plus X |
---|---|---|
Memory configuration | Block/sector structure | Block/sector structure |
Memory size | 2 kB / 4 kB | 2 kB / 4 kB |
ISO/IEC | ISO/IEC 14443 A 1-4 ISO/IEC 7816 |
ISO/IEC 14443 A 1-4 ISO/IEC 7816 |
UID/ONUID | 7B UID or 4 B ONUID | 7B UID or 4 B ONUID |
Data rates | Up to 848 kbps according to ISO/IEC 14443-4 | Up to 848 kbps according to ISO/IEC 14443-4 |
Algorithm | AES 128-bit, secure messaging, legacy Crypto1 | AES 128-bit, secure messaging, legacy Crypto1 |
Security Level concept | Sector-by-Sector or card | Card only |
SL1SL3MixMode | Secure backend connection into SL1 sectors | - |
Transaction MAC (TMAC) | Secure validation of back-end transaction | - |
Transaction Timer | Mitigate man-in-the-middle attacks | - |
Common Criteria certification | EAL5+ for IC HW and SW | EAL4+ for IC HW and SW |
MIFARE SAM AV3
CLRC663 plus Family: High-Performance NFC Frontends
1-10 of 24 results
Include 0 NRND
Part | Order | CAD Model | Status |
---|---|---|---|
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active | |||
Active |
MFPEV2
Quick reference to our documentation types.
1-10 of 12 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 12 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
2 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
5 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 hardware offerings
Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 software files
Note: For better experience, software downloads are recommended on desktop.
3 trainings
3 trainings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.