Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935405406045
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MF1P4201DUD/00Z(935405406045) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.53133745200768 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MF1P4201DUD/00Z (935405406045) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MF1P4201DUD/00Z (935405406045) | 854231 | 5A992C | G193082 |
As the next generation of NXP’s MIFARE Plus product family, the MIFARE Plus EV2 IC is designed to be both a gateway for new Smart City applications and a compelling upgrade, in terms of security and connectivity, for existing deployments. Its expanded feature set makes it a great choice for contactless Smart City services: