TEF82xx | 77 GHz Automotive Radar Transceiver | NXP Semiconductors

Fully Integrated 77 GHz RFCMOS Automotive Radar Transceiver

Roll over image to zoom in

Block Diagram

Choose a diagram:

TEF82xx

TEF82xx Block Diagram

TEF82xx Application

TEF82xx Application Block Diagram

Features

Highly Integrated Transceiver

  • Integrates up to 3 transmit and 4 receive channels
  • Integrates VCO, PLL and ADCs
  • BPSK and QPSK supported
  • 6-bit phase rotator
  • MIMO Radar operation supported
  • Supports FMCW Radar applications
  • Optimized for Fast Chirp Modulation

Wide Frequency Range

  • Operates in 76 GHz to 81 GHz band

Wide Bandwidth

  • Flexible chirp bandwidth up to 5 GHz
  • Effective bandwidth up to 4 GHz

High Performance

  • Enhanced RF performance with power output of 13.5 dBm
  • Low Noise figure: 11.5 dB
  • Low phase noise: -95 dBc/Hz at 1 MHz

Very Low Power

  • 1.5 W power dissipation for a 2Tx channel 50% duty cycle operation

Scalable Applications

  • Supports short to long range applications
  • Cascaded imaging radar supported

Small Package

  • e-WLB exposed die package for excellent thermal performance
  • Very small footprint of 7.5 mm x 7.5 mm

Flexible Host Interfaces

  • CSI-2-DPHY and LVDS MCU interface for data transfer
  • Full-duplex SPI for control and monitoring

ASIL B Functional Safety

  • Developed in accordance with ISO26262 SEoOC methodology. Supporting ASIL B applications
  • Built-in functional safety monitoring circuit

Automotive Quality

  • AEC-Q100

Wide Automotive Temperature Range

  • -40 to 135°C junction temperature

Clock Sharing

  • 40 MHz crystal usage
  • Able to share clock with radar MCU

Product Longevity Program

More

Software Enablement

Buy/Parametrics

2 results

Include 2 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Package Dimensions (LxWxZ (mm))

Package Pitch (mm)

Interfaces

Number of Tx

Active Tx channels

Number of Rx

Active Rx channels

Chirp bandwidth (GHz)

Frequency (Min-Max) (GHz)

Active

1K @ US$18.00

WFBGA165

7.5 x 7.5 x 0.62

0.5

LVDS

3

All

4

All

4

76 to 81

Active

1K @ US$18.00

WFBGA165

7.5 x 7.5 x 0.62

0.5

CSI-2

3

All

4

All

4

76 to 81

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1 software file

  • Software Development Resources

    TEF82xx software download - NXP evaluation kit enablement

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.