MPC8349E-mITXE Reference Platform | NXP Semiconductors

MPC8349E-mITXE Reference Platform

Roll over image to zoom in

Product Details

Features

Microcontroller

  • NXP® MPC8349E running at 533/266 MHz (CPU/CSB (Coherent System Bus))

Memory

  • 256 MB unbuffered DIMM SDRAM that is expandable to 1 GB
  • 16 MB Flash memory (two Macronix MX29LV640M Flash memory banks)
  • Type I Compact Flash connector to interface with the compact Flash storage card in true IDE mode (3.3 mm thick)

Interfaces

  • 10/100/1000 Base-T Ethernet ports:
    • TSEC1, GMII interface: one 10/100/1000 Base-T RJ-45 with RJ-45 interface using Vitesse VSC8201 single port 10/100/1000
    • Base-T PHY TSEC 2, GMII interface: five 10/100/1000 Base-T RJ-45 with Vitesse VSC7385 SparX-G5 5 + 1-port Gigabit Ethernet integrated PHY switch
  • USB 2.0 OTG and hub:
    • USB1, ULPI interface: four USB2.0 type A receptacle connectors, with Genesys Logic GL850A 4-PORT USB 2.0 hub controller
    • USB2, ULPI interface: one USB2.0 type mini-AB receptacle connector, with SMSC USB3300 Hi-Speed USB host/device/OTG PHY
  • Serial ATA controller:
    • Silicon Image SiI3114 PCI to Serial ATA controller that connects to a 66 MHz PCI-1 Supports four independent Serial ATA channels
    • One 32-bit 3.3 V PCI slot connected to PCI-2
    • One 32-bit 3.3 V miniPCI slot connected to PCI-2
  • Atmel AT24C08 Serial EEPROM
  • Dallas DS1339 RTC with battery holder
  • NXP MC9S08QG8 MCU for fan control and soft start

Connectors

  • LCD interface using GPIO
  • ATX power supply connector
  • RS-232C connectors
    • 9-pin DB9 receptacle
    • 10-pin 2.54 mm connector

Debug

  • JTAG/COP for debugging
  • 6-layer PCB routing (4-layer signals, 2-layer power, and ground)

More

Documentation

Quick reference to our documentation types.

4 documents

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?