8-Bit MCU with Integrated Vreg, Configurable H-B, LIN

Block Diagram

MM908E625

 MM908E625 Block Diagram

Features

Key Features

  • High-performance M68HC908EY16 core
  • 16 KB of on-chip flash memory and 512 B of RAM
  • Internal clock generation module
  • Two 16-bit, two-channel timers
  • 10-bit ADC
  • LIN physical layer
  • Autonomous watchdog with cyclic wake-up
  • Three two-pin Hall effect sensor input ports
  • One analog input with switchable current source
  • Four low RDS(ON) half-bridge outputs
  • One low RDS(ON) high side output
  • 13 micro controller I/Os

Documentation

Quick reference to our documentation types.

1-5 of 18 documents

Show All

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?