Multi-Channel Power Management IC (PMIC)
Our i.MX357 processor integrates an OpenVG™1.1 hardware accelerator to deliver smooth textural visuals. The integration of the LCD controller enables high resolution and high colour display. The Camera Interface (CMOS Sensor Interface) allows for video input acceptance, taking photos, streaming video, etc. To reduce BOM costs, it is packed with connectivity options including UARTs, SPIs, Ethernet, two Controller Area Network (CAN), two USB ports with integrated PHYs, three MMC/SD/SDIO ports, PATA, CE-ATA and the ability to connect to external wireless modules via a USB or SDIO port. Support for cost-effective memory options like DDR2 and multi-level cell NAND reduces system costs and provide the design engineer great flexibility.
The i.MX357 is supported by companion NXP® power management ICs (PMIC), MC13892 and MMPF0100.
Note: To see the product features close this window.
Part numbers include: MCIMX357CJQ5C, MCIMX357CVM5B, MCIMX357DJQ5C, MCIMX357DVM5B.
Quick reference to our documentation types.
1-5 of 31 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
1 hardware offering
2 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 24 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 33 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings
1-5 of 8 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.