Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Click over video to play

Block Diagram

LPC8N04 MCU

LPC8N04 MCU

Features

System

  • Arm® Cortex®-M0+ core running at frequencies of up to 8 MHz
  • Nested Vectored Interrupt Controller (NVIC)
  • Arm Serial Wire Debug (SWD)
  • System tick timer
  • IC reset input

Memory

  • 32 kB on-chip flash programming memory
  • 8 kB SRAM
  • 4 kB on-chip EEPROM

Digital peripherals

  • Up to 12 General-Purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors and repeater mode
  • GPIO pins which can be used as edge and level sensitive interrupt sources
  • High-current drivers/sinks (20 mA) on four GPIO pins
  • High-current drivers/sinks (20 mA) on two I2C-bus pins
  • Programmable Watchdog Timer (WDT)
  • Real-Time Clock (RTC) Timer

Communication interfaces

  • NFC/RFID ISO 14443 type A interface
  • Serial I2C-bus supporting full I2C-bus specification and Fast-mode with a data rate of 400 kbit/s, with multiple address recognition and monitor mode
  • SPI/SSP interface

Clock generation

  • 8 MHz internal RC oscillator, trimmed to 2% accuracy, which is used for the system clock
  • Timer oscillator operating at 32 kHz linked to the RTC timer unit

Power control

  • Support for 1.72 V to 3.6 V external voltages
  • The LPC8N04 can also be powered from the NFC field
  • Activation via NFC
  • Integrated Power Management Unit (PMU) for versatile control of power consumption
  • Four reduced power modes for Arm Cortex-M0+: sleep, deep-sleep, deep power-down and battery-off
  • Power gating for each analog peripheral for ultra-low power operation
  • < 50 nA IC current consumption in Battery-off mode at 3.0 V
  • Power-On Reset (POR)

Additional features

  • Temperature sensor with +/- 1.5°C accuracy from
    - 40°C to 85°C
  • Unique device serial number for identification

Part numbers include: LPC8N04FHI24.

Documentation

Quick reference to our documentation types.

1-5 of 11 documents

Show All

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 12 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings