![DEMO9S08SH8-Image](/assets/images/en/dev-board-image/DEMO9S08SHBD.gif)
-
DEMO9S08SH8
-
DEMO BRD FOR 9S08SH8 WITH USB BDM.
The DEMO9S08SH8 and the DEMO9S08SH32 are demonstration boards for the for the S08SH8 and the S08SG NXP® MCUs.
Application development is quick and easy with the integrated USB-BDM interface, together with CodeWarrior®™ Development Studio and software examples.
An optional BDM_PORT port is also provided to allow use of a BDM_PORT cable. Two, 40-pin connectors provide access to all IO signals on the target MCU.
Board | DEMO9S08SH8 | DEMO9S08SH32 |
Product Supported | MC9S08SH4 MC9S08SH8 |
MC9S08SH16 MC9S08SH32 |
Product Included | MC9S08SH8CPJ 20PDIP |
MC9S08SH32CTL 28TSSOP |
FLASH(bytes) | 8 K | 32 K |
RAM (bytes) | 512 | 1000 |
DEMO BRD FOR 9S08SH8 WITH USB BDM.
Distributor | Region | Inventory | Inventory Date | Order |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Quick reference to our documentation types.
5 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.