MSDI with Suppressed Wakeup

Roll over image to zoom in

Block Diagram

NXP MC33972 Power Actuation

NXP MC33972 Power Actuation Block Diagram

Features

Key Features

  • Interfaces directly to microprocessor using 3.3 V / 5.0 V SPI protocol
  • Selectable wake-up on change of state
  • Eight programmable inputs (switches to battery or ground)
  • Fourteen switch-to-ground inputs
  • Active Interrupt (INT) on change-of-switch state
  • Switch Voltage Range -14 – VPWR
  • Operating Voltage 5.5 V – 26 V (VPWR)
  • Power train control, signal conditioning and switch monitoring device functions
  • 32 package termination count
  • Package type: SSOP32
  • Ambient operating temperature -40 to 125 °C

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The MC33972 is included in the 15-year program

Part numbers include: MC33972APEK, MC33972APEW, MC33972ATEK, MC33972ATEW, MC33972TEW.

Documentation

Quick reference to our documentation types.

4 documents

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?