Four-Channel I²C-Bus Switch with Interrupt Logic and Reset | NXP Semiconductors

Four-Channel I2C-Bus Switch with Interrupt Logic and Reset

More

Product Details

Block Diagram

PCA9545A_45B_45C

PCA9545A_45B_45C Block Diagram

Features

Key Features

  • 1-of-4 bidirectional translating switches
  • I²C-bus interface logic; compatible with SMBus standards
  • 4 active LOW interrupt inputs
  • Active LOW interrupt output
  • Active LOW reset input
  • 2 address pins allowing up to 4 devices on the I²C-bus
  • Alternate address versions A, B and C allow up to a total of 12 devices on the bus for larger systems or to resolve address conflicts
  • Channel selection via I²C-bus, in any combination
  • Power-up with all switch channels deselected
  • Low Ron switches
  • Allows voltage level translation between 1.8 V, 2.5 V, 3.3 V and 5 V buses
  • No glitch on power-up
  • Supports hot insertion
  • Low standby current
  • Operating power supply voltage range of 2.3 V to 5.5 V
  • 5 V tolerant Inputs
  • 0 Hz to 400 kHz clock frequency
  • ESD protection exceeds 2000 V HBM per JESD22‑A114 and 1000 V CDM per JESD22‑C101
  • Latch-up protection exceeds 100 mA per JESD78
  • Three packages offered: SO20, TSSOP20, and HVQFN20

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 13 documents

Show All

Design Files

Quick reference to our design files types.

1-5of 9 design files

Show All

Support

What do you need help with?