SGTL5000 | Ultra-Low-Power Audio Codec | NXP Semiconductors

Ultra-Low-Power Audio Codec

Product Details

Block Diagram

SGTL5000_BD

 NXP<sup>&#174;</sup> SGTL5000 Simplified Application Drawing

Features

Analog Inputs

  • Stereo Line In
    • Support for external analog input
    • Codec bypass for low power
  • MIC
    • MIC bias provided
    • Programmable MIC gain
    • Auto volume control
  • ADC
    • 85 dB SNR and -70 dB THD+N (VDDA=1.8 V)
    • 93 dB SNR and -73 dB THD+N (VDDA = 3.3 V)

Analog Outputs

  • DAC/Line Out
    • 100 dB SNR and -85 dB THD+N (VDDA=3.3 V)
  • DAP/HP Output
    • 98 dB SNR and -80 dB THD+N(VDDA=1.8 V 16 Ohm load, DAC to headphone)
    • 45 mW max into 16 Ohm load @ 3.3 V
    • Capless design
    • Very good PSRR without Lin Reg.
    • Only two external components needed for digital playback
    • Ramped digital volumes
    • Popless volume
    • 0.5 db analog volume steps (0 db to – 64 db)

Digital I/O

  • I2S port to allow routing to applications processor
  • Standard sample rates supported: 8 ks, 16 ks, 32 ks, 48 ks, 9.6 kHz, 11.25 khz, 22.05 ks, 44.1 ks

Integrated Digital Audio Processing

  • Surround, bass, tone control/parametric equalizer/graphic equalizer

Clocking/Control

  • PLL allows input of 6.144 MHz to 27 Mhz
  • Standard audio clocks derived from PLL

Power Supplies

  • Operates from 1.62 V to 3.6 V to maximize performance while minimizing power consumption

Package

  • 3 mm x 3 mm 20-pin QFN
  • 5 mm x 5 mm 32-pin QFN

Product Longevity

Benefits

  • High performance at low power for DAC-to-HP
    • 101 dB SNR @ < 9.3 mW, Extremely low power modes
    • 101 dB SNR @ < 9.3 mW, Extremely low power modes
    • 98 dB SNR @ < 4 mW, Small PCB footprint
    • 3 mm x 3 mm QFN, Allows for no-cost system customization

More

Buy/Parametrics

2 results

Include 1 NRND

Order

CAD Model

Number of pins

Status

Package Type

Package Style

Device Function

SNR (dB)

Security Status

ADC SNR

DAC SNR

ADC Dynamic Range

DAC Dynamic Range

Analog Supply Voltage [min] (V)

Analog Supply Voltage [max] (V)

Temperature range

32

Active

HVQFN32

HVQFN

audio codec

57, 100

COMPANY PUBLIC

57

100

87

100

1.62

3.6

-40 °C to +85 °C

20

Active

HUQFN20

HUQFN

audio codec

87, 100

COMPANY PUBLIC

87

100

87

100

1.62

3.6

-40 °C to +85 °C

N true 0 PSPSGTL5000en 5 Application Note Application Note t789 2 Data Sheet Data Sheet t520 1 Errata Errata t522 1 User Guide User Guide t792 1 en_US 3 1 3.0 English The objective of this document is to familiarize the reader with the code and methodology required to initialize and program the SGTL5000 using C code. The first section describes the programming prototypes needed to access the SGTL5000&#8217;s registers. The next section is a guide to initializing the SGTL5000 out of reset, and configuring various features. Programming examples are provided, intended for the end-user. 1227652660760710913570 PSP 282.3 KB None None documents None 1227652660760710913570 /docs/en/application-note/AN3663.pdf 282324 /docs/en/application-note/AN3663.pdf AN3663 N N 2008-11-28 AN3663, SGTL5000 Initialization and Programming - Application Note /docs/en/application-note/AN3663.pdf /docs/en/application-note/AN3663.pdf Application Note N Y 645036621402383989 2022-12-07 pdf N en Feb 25, 2011 Application Note t789 Application Note Application Note Y N AN3663, SGTL5000 Initialization and Programming - Application Note 2 2.0 English SGTL5000 1227652673362708623501 PSP 853.1 KB None None documents None 1227652673362708623501 /docs/en/application-note/AN3664.pdf 853076 /docs/en/application-note/AN3664.pdf AN3664 N N 2008-11-28 AN3664, SGTL5000 I2S DSP Mode /docs/en/application-note/AN3664.pdf /docs/en/application-note/AN3664.pdf Application Note N Y 645036621402383989 2022-12-07 pdf N en Nov 14, 2011 Application Note t789 Application Note Application Note Y N AN3664, SGTL5000 I2S DSP Mode 3 7 English Low Power Stereo Codec with Headphone Amp. 1270140872005715524846 PSP 2.1 MB None None documents None 1270140872005715524846 /docs/en/data-sheet/SGTL5000.pdf 2136155 /docs/en/data-sheet/SGTL5000.pdf SGTL5000 N N 2016-10-31 SGTL5000, Low Power Stereo Codec with Headphone Amp - Data Sheet /docs/en/data-sheet/SGTL5000.pdf /docs/en/data-sheet/SGTL5000.pdf Data Sheet N Y 980000996212993340 2023-08-18 pdf N en Jan 12, 2022 Data Sheet t520 Data Sheet Data Sheet Y N SGTL5000, Low Power Stereo Codec with Headphone Amp - Data Sheet false en_US en User Guide User Guide 1 4 2.0 English User Guide for the KITSGTL5000EVBE Evaluation board. 1325627385357705622346 PSP 5.2 MB None None documents None 1325627385357705622346 /docs/en/user-guide/KTSGTL5000UG.pdf 5182642 /docs/en/user-guide/KTSGTL5000UG.pdf KTSGTL5000UG documents N N 2012-01-03 KITSGTL5000 Evaluation Platform - User Guide /docs/en/user-guide/KTSGTL5000UG.pdf /docs/en/user-guide/KTSGTL5000UG.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Apr 5, 2012 132339537837198660 User Guide Y N KITSGTL5000 Evaluation Platform - User Guide Errata Errata 1 5 2.0 English This errata document applies to SGTL5000 series. 1351632269896707216357 PSP 165.7 KB None None documents None 1351632269896707216357 /docs/en/errata/SGTL5000ER.pdf 165690 /docs/en/errata/SGTL5000ER.pdf SGTL5000ER documents N N 2013-06-10 SGTL5000 Silicon Errata - Errata /docs/en/errata/SGTL5000ER.pdf /docs/en/errata/SGTL5000ER.pdf Errata N 155452329886410597 2022-12-07 pdf N en Jun 6, 2013 155452329886410597 Errata N N SGTL5000 Silicon Errata - Errata false 0 SGTL5000 downloads en true 1 Y PSP Y Y Application Note 2 /docs/en/application-note/AN3663.pdf 2008-11-28 1227652660760710913570 PSP 1 Feb 25, 2011 Application Note Application Note The objective of this document is to familiarize the reader with the code and methodology required to initialize and program the SGTL5000 using C code. The first section describes the programming prototypes needed to access the SGTL5000&#8217;s registers. The next section is a guide to initializing the SGTL5000 out of reset, and configuring various features. Programming examples are provided, intended for the end-user. None /docs/en/application-note/AN3663.pdf English 282324 None Application Note 2022-12-07 N /docs/en/application-note/AN3663.pdf AN3663, SGTL5000 Initialization and Programming - Application Note /docs/en/application-note/AN3663.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 3.0 N N AN3663, SGTL5000 Initialization and Programming - Application Note 282.3 KB AN3663 N 1227652660760710913570 /docs/en/application-note/AN3664.pdf 2008-11-28 1227652673362708623501 PSP 2 Nov 14, 2011 Application Note Application Note SGTL5000 None /docs/en/application-note/AN3664.pdf English 853076 None Application Note 2022-12-07 N /docs/en/application-note/AN3664.pdf AN3664, SGTL5000 I2S DSP Mode /docs/en/application-note/AN3664.pdf documents 645036621402383989 Application Note N Y en None Y t789 pdf 2.0 N N AN3664, SGTL5000 I2S DSP Mode 853.1 KB AN3664 N 1227652673362708623501 Data Sheet 1 /docs/en/data-sheet/SGTL5000.pdf 2016-10-31 1270140872005715524846 PSP 3 Jan 12, 2022 Data Sheet Data Sheet Low Power Stereo Codec with Headphone Amp. None /docs/en/data-sheet/SGTL5000.pdf English 2136155 None Data Sheet 2023-08-18 N /docs/en/data-sheet/SGTL5000.pdf SGTL5000, Low Power Stereo Codec with Headphone Amp - Data Sheet /docs/en/data-sheet/SGTL5000.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 7 N N SGTL5000, Low Power Stereo Codec with Headphone Amp - Data Sheet 2.1 MB SGTL5000 N 1270140872005715524846 Errata 1 /docs/en/errata/SGTL5000ER.pdf 2013-06-10 1351632269896707216357 PSP 5 Jun 6, 2013 Errata This errata document applies to SGTL5000 series. None /docs/en/errata/SGTL5000ER.pdf English documents 165690 None 155452329886410597 2022-12-07 N /docs/en/errata/SGTL5000ER.pdf SGTL5000 Silicon Errata - Errata /docs/en/errata/SGTL5000ER.pdf documents 155452329886410597 Errata N en None N pdf 2.0 N N SGTL5000 Silicon Errata - Errata 165.7 KB SGTL5000ER N 1351632269896707216357 User Guide 1 /docs/en/user-guide/KTSGTL5000UG.pdf 2012-01-03 1325627385357705622346 PSP 4 Apr 5, 2012 User Guide User Guide for the KITSGTL5000EVBE Evaluation board. None /docs/en/user-guide/KTSGTL5000UG.pdf English documents 5182642 None 132339537837198660 2023-06-19 N /docs/en/user-guide/KTSGTL5000UG.pdf KITSGTL5000 Evaluation Platform - User Guide /docs/en/user-guide/KTSGTL5000UG.pdf documents 132339537837198660 User Guide N en None Y pdf 2.0 N N KITSGTL5000 Evaluation Platform - User Guide 5.2 MB KTSGTL5000UG N 1325627385357705622346 true Y Products

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (1)
User Guide (1)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

2 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?