Arm® Cortex®-A5 + Cortex-M4 MPUs, 1.5 MB SRAM, LCD, Security, Ethernet, L2 Switch

Click over video to play

Block Diagram

VF6xx Block Diagram

VFxxx VF6xx Block Diagram

Features

  • Dual heterogeneous core: Cortex-A5 and Cortex-M4
  • Optional 512 KB L2 Cache
  • 1.5 MB on-chip SRAM (1.0 MB when L2 Cache is selected)
  • Dual USB 2.0 OTG with integrated PHY
  • Dual Ethernet 10/100 MAC with L2 switch
  • Both digital and analog video camera interfaces
  • Dual display controllers supporting resolutions up to SVGA or one display up to XGA (1024x768)
  • High-assurance boot with crypto acceleration
  • 800 MHz DDR3 and LPDDR2 support with 8-bit ECC protection
  • NAND Flash controller and dual quad-SPI with Execute-In-Place (XIP)
  • Dual 12-bit ADC and DAC; dual SDIO

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 17 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 22 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 9 trainings

Show All