MVF61NS151CMK50 Product Information|NXP

Buy Options

MVF61NS151CMK50

Active

12NC: 935323432551

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
500
RAM (kB)
1000
ParameterValue
UART
6
CAN
2
I2C
4

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MVF61NS151CMK50(935323432551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
1389.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MVF61NS151CMK50
(935323432551)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MVF61NS151CMK50
(935323432551)
854231
5A992C
G173573

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MVF61NS151CMK50
(935323432551)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MVF61NS151CMK50
(935323432551)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MVF61NS151CMK50
(935323432551)
2018-02-152018-02-16201712016IVFxxx Controller (Vybrid) Datasheet Revision Update
MVF61NS151CMK50
(935323432551)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about VF6xx

The VF6xx family is a heterogeneous dual-core solution that combines the Arm® Cortex®-A5 and Cortex-M4 cores. The VF6xx devices include:

  • Dual USB 2.0 OTG controllers with integrated PHY Dual 10/100 Ethernet controllers with L2 switch.
  • Up to 1.5 MB of on-chip SRAM and a rich suite of communication, connectivity and human-machine interfaces (HMI).
  • Anti-clone, anti-tamper, secure boot and advanced encryption hardware deliver the highest level of security and accuracy.
  • Multiple serial interfaces, such as UARTs with support for ISO 7816 SIM/smart cards, SPI and I2C and dual CAN module.
  • Interface to a variety of external peripherals and memories for system expansion and data storage.