VFxxx VF6xx Tower System Kit with Arm DS-5 | NXP Semiconductors

VFxxx Controller Solutions Tower System Module

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

VFxxx F Series

Features

Processor

  • VFxxx VF61NS151CMK50 processor (dual-core Arm® Cortex®-A5 at 500 MHz + Cortex-M4 at 167 MHz, 1.0 MB of SRAM, 512 kB of L2 cache, dual Ethernet, dual USB, advanced security)

Memory

  • 1 Gb x 16 (128 MB) DDR3 in 96 FBGA package (Samsung)
  • 2 Gb x 16 (256 MB) NAND flash (Micron)
  • Two 128 Mb (16 MB) quad I/O serial flash (Expansion)

Connectivity

  • Dual USB with on-chip PHY
  • Micro SD card slot

Power Management

  • Independent battery-operated power supply for real-time clock and tamper detection module

Debug

  • Kinetis® K20DX128VFM5-based OpenSDA circuit

Sensors

  • MMA8451Q 3-axis digital accelerometer

Display

  • Interfaces to TWR-LCD-RGB board

User Components

  • Four user-controlled status LEDs
  • Two mechanical push buttons for user input and one for reset
  • Potentiometer

More

Buy Options

TWR-VF65GS10-KIT-Image

Click to expand

  • For a quantity of 1
Order from distributors
TWR-VF65GS10-Image

Click to expand

  • TWR-VF65GS10
    Active

  • Tower System, VFxxx MCU Module, VF65GS10.

  • For a quantity of 1
Order from distributors
TWR-VF65GS10-PRO-Image

Click to expand

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 training

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.