Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
NBP8FD4ST1 and NBP9FD4ST1 are the recommend devices for new designs as the NBP8FD4T1 and NBP9FD4T1 are discontinued.
The NBP8 and NBP9 is a fully integrated battery pressure monitor sensor family in the NXP pressure sensor portfolio that provides a small footprint in a 4 x 4 mm package, low power consumption, PWM, SPI, ready/interrupt and power supply enable.
The NBPx family consists of small QFN (4 mm x 4 mm x 1.98 mm), fully integrated battery pressure monitoring sensors (BPMS). The NBPx BPMS solution integrates an 8-bit central processing unit (CPU) and NXP-provided firmware to create the ready-to-use pressure sensor. The battery pressure monitoring sensors have a built in MCU and are capable of sensing the pressure change, making a configuration-based decision and acting on this decision while providing this information to the host system.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Digital Absolute Pressure Sensor (20 to 550 kPa)
Analog Absolute Pressure Sensor (20 to 550 kPa)
2 results
Include 2 NRND
Part | Order | CAD Model | Status | Budgetary Price excluding tax | Package Type | Package Termination Count | Pressure Measurement Type | Pressure Range Min-max (MIN-MAX) (kPa) | Pressure Rating (MAX) (psi) | Accuracy (% Error) (Max) (%) | Output Type | Porting | Level of Integration | Ambient Operating Temperature (Min to Max) (℃) | Supply Voltage [Min to Max] (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 1K @ US$2.57 | HQFN24 | 24 | absolute | 40 - 250 | 250 | 1.2 | SPI | unported | MCU + transducer | -40 to 125 | 2.1 to 3.6 | |||
Active | 1K @ US$2.83 | HQFN24 | 24 | absolute | 40 - 250 | 250 | 1.2 | SPI + PWM | unported | MCU + transducer | -40 to 125 | 2.1 to 3.6 |
NBP8-9x
Quick reference to our documentation types.
7 of 7 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
7 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 6 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 6 hardware offerings
Quick reference to our software types.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Help us improve your experience on our site. We invite you to take our five-question survey.