MM912_634 | HCS12 Based Relay Driver with LIN | NXP Semiconductors

Integrated HCS12 Based Relay Driver Microcontrollers (MCUs) with LIN

More

See product image

Block Diagram

HCS12

HCS12 Block Diagram

Features

CPU Core

  • 16-Bit S12 CPU, 64/48/32 kByte Program Flash
  • 4/2/0 kByte Data Flash
  • 6/2/2 kBytes of RAM
  • Background debug (BDM) and debug module (DBG)
  • 16-Bit, 4 Channel - Timer Module (TIM16B4C)
  • Die to Die bus interface for transparent memory mapping

Standard I/O

  • 6 or 10 digital MCU GPIOs shared with SPI
  • 10-Bit, 15 Channel - Analog to Digital Converter (ADC)
  • 8-Bit, 2 Channel - Pulse width modulation module (PWM)

Application Specific Functions

  • On-chip oscillator and two independent watchdogs
  • LIN 2.1 Physical Layer Interface with integrated SCI
  • Six high voltage / Wake-up inputs (L5…0)
  • Three low voltage GPIOs (PB2…0)
  • Low power modes with cyclic sense and forced wake-up
  • Two protected low side outputs to drive inductive loads
  • Two protected high side outputs
  • Hall sensor supply and integrated voltage regulator(s)
  • Reverse battery protected voltage sense module
  • Chip temperature sensor
  • Current sense module with selectable gain

Buy/Parametrics

5 results

Include 1 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Additional Features

Budgetary Price excluding tax

Active

HLQFP48

48

A/D Converter and Digital I/O, PWM Capable, Stop Mode, Wake, Watchdog Timer

1K @ US$3.87

Active

HLQFP48

48

A/D Converter and Digital I/O, PWM Capable, Stop Mode, Wake, Watchdog Timer

1K @ US$2.66

Active

HLQFP48

48

A/D Converter and Digital I/O, PWM Capable, Stop Mode, Wake, Watchdog Timer

1K @ US$7.15

Active

HLQFP48

48

A/D Converter and Digital I/O, PWM Capable, Stop Mode, Wake, Watchdog Timer

1K @ US$2.61

Active

HLQFP48

48

1K @ US$2.66
N true 0 PSPMM912_634en 8 Application Note Application Note t789 3 Data Sheet Data Sheet t520 2 Errata Errata t522 2 Fact Sheet Fact Sheet t523 1 en_US 6 1 8.0 English This document specifies the known issues of the MM912F634 device. 1286467615185716418278 PSP 382.5 KB None None documents None 1286467615185716418278 /docs/en/errata/MM912F634ER.pdf 382517 /docs/en/errata/MM912F634ER.pdf MM912F634ER N N 2010-10-22 MM912F634ER, MM912F634 Silicon Analog Mask (M91W) / Digital Mask (M33G) - Errata /docs/en/errata/MM912F634ER.pdf /docs/en/errata/MM912F634ER.pdf Errata N Y 155452329886410597 2022-12-07 pdf N en Jun 16, 2015 Errata t522 Errata Errata Y N MM912F634ER, MM912F634 Silicon Analog Mask (M91W) / Digital Mask (M33G) - Errata 2 MM912F634DV1AE,MM912F634DV2AE,MM912F634DV2AP 9.0 English The MM912F634 is an integrated single package solution integrating an HCS12 microcontroller with a SMARTMOS<sup>&#174;</sup> analog control IC. 1286915320914704137280 PSP 4.7 MB None None documents None 1286915320914704137280 /docs/en/data-sheet/MM912F634.pdf 4690116 /docs/en/data-sheet/MM912F634.pdf MM912F634 N 2010-10-22 MM912F634 - Integrated S12 Based Relay Driver with LIN - Data Sheet /docs/en/data-sheet/MM912F634.pdf /docs/en/data-sheet/MM912F634.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf en Jun 4, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MM912F634 - Integrated S12 Based Relay Driver with LIN - Data Sheet 3 3.0 English The MM912_634 is a family of network-enabled controllers for automotive applications that integrate an HCS12 microcontroller and a SMARTMOS<sup>&#174;</sup> analog control IC into a single package. 1302126600933730531751 PSP 257.0 KB None None documents None 1302126600933730531751 /docs/en/fact-sheet/MM912_634FS1.pdf 257048 /docs/en/fact-sheet/MM912_634FS1.pdf MM912_634FS1 N N 2016-10-31 MM912_634FS: MM912_634 Series Integrated S12 Based Relay Drivers with LIN - Fact Sheet /docs/en/fact-sheet/MM912_634FS1.pdf /docs/en/fact-sheet/MM912_634FS1.pdf Fact Sheet N Y 736675474163315314 2023-08-31 pdf N en Nov 6, 2012 Fact Sheet t523 Fact Sheet Fact Sheet Y N MM912_634FS: MM912_634 Series Integrated S12 Based Relay Drivers with LIN - Fact Sheet 4 7.0 English This errata document applies to the MM912_634 product family. 1304615589145732802486 PSP 372.8 KB None None documents None 1304615589145732802486 /docs/en/errata/MM912_634ER.pdf 372831 /docs/en/errata/MM912_634ER.pdf MM912_634ER N N 2011-05-06 MM912_634ER, Silicon Analog Mask (M91W) / Digital Mask (N53A) - Errata /docs/en/errata/MM912_634ER.pdf /docs/en/errata/MM912_634ER.pdf Errata N Y 155452329886410597 2022-12-07 pdf N en Apr 16, 2015 Errata t522 Errata Errata Y N MM912_634ER, Silicon Analog Mask (M91W) / Digital Mask (N53A) - Errata 5 MM912G634DM1AE,MM912G634DV1AE,MM912H634DV1AE 13.0 English The MM912G634 (48 kB) and MM912H634 (64 kB) are integrated, single package solutions that integrate an HCS12 microcontroller with a SMARTMOS<sup>&#174;</sup> analog control IC. 1304713678179725720575 PSP 9.3 MB None None documents None 1304713678179725720575 /docs/en/data-sheet/MM912_634D1.pdf 9349613 /docs/en/data-sheet/MM912_634D1.pdf MM912_634D1 N N 2011-05-12 MM912_634D1, MM912G634 and MM912H634 Integrated S12 Based Relay Driver with LIN - Data Sheet /docs/en/data-sheet/MM912_634D1.pdf /docs/en/data-sheet/MM912_634D1.pdf Data Sheet N Y 980000996212993340 2022-12-07 pdf N en Jun 5, 2015 Data Sheet t520 Data Sheet Data Sheet Y N MM912_634D1, MM912G634 and MM912H634 Integrated S12 Based Relay Driver with LIN - Data Sheet 6 2.0 Chinese 1319753989104702481752zh PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/zh/application-note/AN4388.pdf 7584935 /secured/assets/documents/zh/application-note/AN4388.pdf AN4388 documents Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /webapp/Download?colCode=AN4388&docLang=zh /secured/assets/documents/zh/application-note/AN4388.pdf https://www.nxp.com.cn/webapp/Download?colCode=AN4388&docLang=zh Application Note N Y 645036621402383989 2024-01-19 Y zh May 10, 2022 645036621402383989 Application Note Y N AN4388,四方扁平封装(QFP) - 应用说明 3 English Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. 1319753989104702481752 PSP 7.6 MB Registration without Disclaimer None documents Extended 1319753989104702481752 /secured/assets/documents/en/application-note/AN4388.pdf 7584935 /secured/assets/documents/en/application-note/AN4388.pdf AN4388 Y N 2016-10-31 AN4388: Quad Flat Package (QFP) – Application Note /webapp/Download?colCode=AN4388 /secured/assets/documents/en/application-note/AN4388.pdf Application Note N Y 645036621402383989 2024-01-19 pdf Y en Aug 31, 2019 Application Note t789 Application Note Application Note Y N AN4388: Quad Flat Package (QFP) – Application Note true en_US en Application Note Application Note 2 7 1.0 English This application note clarifies for users the correct software setting of the Die-to-Die (D2D) interface, in order to avoid encountering increased current consumption when the device is placed into STOP mode 1435355086392714488093 PSP 253.9 KB None None documents None 1435355086392714488093 /docs/en/application-note/AN5147.pdf 253880 /docs/en/application-note/AN5147.pdf AN5147 documents N N 2015-06-26 AN5147, MM912_634 - Die to Die Interface (D2D) Software Setting Recommendation - Application Note /docs/en/application-note/AN5147.pdf /docs/en/application-note/AN5147.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 25, 2015 645036621402383989 Application Note N N AN5147, MM912_634 - Die to Die Interface (D2D) Software Setting Recommendation - Application Note 8 2.0 English This document describes the software implementation of an example of Tx LIN Timeout on the MM912_634 product family, for the requirement of a TxD-dominant timeout function for LIN. 1330121290846715300524 PSP 237.4 KB None None documents None 1330121290846715300524 /docs/en/application-note/AN4427.pdf 237380 /docs/en/application-note/AN4427.pdf AN4427 documents N N 2012-02-28 AN4427, MM912_634 LIN Tx Dominant Timeout Implementation - Application Note /docs/en/application-note/AN4427.pdf /docs/en/application-note/AN4427.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 9, 2012 645036621402383989 Application Note Y N AN4427, MM912_634 LIN Tx Dominant Timeout Implementation - Application Note false 0 MM912_634 downloads en true 1 Y PSP Application Note 3 /docs/en/application-note/AN5147.pdf 2015-06-26 1435355086392714488093 PSP 7 Jun 25, 2015 Application Note This application note clarifies for users the correct software setting of the Die-to-Die (D2D) interface, in order to avoid encountering increased current consumption when the device is placed into STOP mode None /docs/en/application-note/AN5147.pdf English documents 253880 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5147.pdf AN5147, MM912_634 - Die to Die Interface (D2D) Software Setting Recommendation - Application Note /docs/en/application-note/AN5147.pdf documents 645036621402383989 Application Note N en None N pdf 1.0 N N AN5147, MM912_634 - Die to Die Interface (D2D) Software Setting Recommendation - Application Note 253.9 KB AN5147 N 1435355086392714488093 /docs/en/application-note/AN4427.pdf 2012-02-28 1330121290846715300524 PSP 8 Feb 9, 2012 Application Note This document describes the software implementation of an example of Tx LIN Timeout on the MM912_634 product family, for the requirement of a TxD-dominant timeout function for LIN. None /docs/en/application-note/AN4427.pdf English documents 237380 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4427.pdf AN4427, MM912_634 LIN Tx Dominant Timeout Implementation - Application Note /docs/en/application-note/AN4427.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N AN4427, MM912_634 LIN Tx Dominant Timeout Implementation - Application Note 237.4 KB AN4427 N 1330121290846715300524 /secured/assets/documents/en/application-note/AN4388.pdf 2016-10-31 1319753989104702481752 PSP 6 Aug 31, 2019 Application Note Application Note Providing guidelines for the handling and board mounting of NXP's QFP packages. Including recommendations for the design of Printed Circuit Boards (PCB), board mounting, and rework. Also providing generic information of package properties: Moisture Sensitivity Level (MSL) rating, board level reliability, mechanical and thermal resistance data. Because semiconductor components are electrically and mechanically sensitive devices, proper precautions for handling, packing and processing QFP packages are described. Registration without Disclaimer /secured/assets/documents/en/application-note/AN4388.pdf English 7584935 None Application Note 2024-01-19 Y /webapp/Download?colCode=AN4388 AN4388: Quad Flat Package (QFP) – Application Note /secured/assets/documents/en/application-note/AN4388.pdf documents 645036621402383989 Application Note N Y en Extended Y t789 pdf 3 Y N AN4388: Quad Flat Package (QFP) – Application Note 7.6 MB AN4388 N 1319753989104702481752 Data Sheet 2 /docs/en/data-sheet/MM912F634.pdf 2010-10-22 1286915320914704137280 PSP 2 Jun 4, 2015 Data Sheet Data Sheet The MM912F634 is an integrated single package solution integrating an HCS12 microcontroller with a SMARTMOS<sup>&#174;</sup> analog control IC. None /docs/en/data-sheet/MM912F634.pdf English 4690116 None Data Sheet 2022-12-07 /docs/en/data-sheet/MM912F634.pdf MM912F634 - Integrated S12 Based Relay Driver with LIN - Data Sheet /docs/en/data-sheet/MM912F634.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 9.0 N MM912F634 - Integrated S12 Based Relay Driver with LIN - Data Sheet 4.7 MB MM912F634DV1AE,MM912F634DV2AE,MM912F634DV2AP MM912F634 N 1286915320914704137280 /docs/en/data-sheet/MM912_634D1.pdf 2011-05-12 1304713678179725720575 PSP 5 Jun 5, 2015 Data Sheet Data Sheet The MM912G634 (48 kB) and MM912H634 (64 kB) are integrated, single package solutions that integrate an HCS12 microcontroller with a SMARTMOS<sup>&#174;</sup> analog control IC. None /docs/en/data-sheet/MM912_634D1.pdf English 9349613 None Data Sheet 2022-12-07 N /docs/en/data-sheet/MM912_634D1.pdf MM912_634D1, MM912G634 and MM912H634 Integrated S12 Based Relay Driver with LIN - Data Sheet /docs/en/data-sheet/MM912_634D1.pdf documents 980000996212993340 Data Sheet N Y en None Y t520 pdf 13.0 N N MM912_634D1, MM912G634 and MM912H634 Integrated S12 Based Relay Driver with LIN - Data Sheet 9.3 MB MM912G634DM1AE,MM912G634DV1AE,MM912H634DV1AE MM912_634D1 N 1304713678179725720575 Errata 2 /docs/en/errata/MM912F634ER.pdf 2010-10-22 1286467615185716418278 PSP 1 Jun 16, 2015 Errata Errata This document specifies the known issues of the MM912F634 device. None /docs/en/errata/MM912F634ER.pdf English 382517 None Errata 2022-12-07 N /docs/en/errata/MM912F634ER.pdf MM912F634ER, MM912F634 Silicon Analog Mask (M91W) / Digital Mask (M33G) - Errata /docs/en/errata/MM912F634ER.pdf documents 155452329886410597 Errata N Y en None Y t522 pdf 8.0 N N MM912F634ER, MM912F634 Silicon Analog Mask (M91W) / Digital Mask (M33G) - Errata 382.5 KB MM912F634ER N 1286467615185716418278 /docs/en/errata/MM912_634ER.pdf 2011-05-06 1304615589145732802486 PSP 4 Apr 16, 2015 Errata Errata This errata document applies to the MM912_634 product family. None /docs/en/errata/MM912_634ER.pdf English 372831 None Errata 2022-12-07 N /docs/en/errata/MM912_634ER.pdf MM912_634ER, Silicon Analog Mask (M91W) / Digital Mask (N53A) - Errata /docs/en/errata/MM912_634ER.pdf documents 155452329886410597 Errata N Y en None Y t522 pdf 7.0 N N MM912_634ER, Silicon Analog Mask (M91W) / Digital Mask (N53A) - Errata 372.8 KB MM912_634ER N 1304615589145732802486 Fact Sheet 1 /docs/en/fact-sheet/MM912_634FS1.pdf 2016-10-31 1302126600933730531751 PSP 3 Nov 6, 2012 Fact Sheet Fact Sheet The MM912_634 is a family of network-enabled controllers for automotive applications that integrate an HCS12 microcontroller and a SMARTMOS<sup>&#174;</sup> analog control IC into a single package. None /docs/en/fact-sheet/MM912_634FS1.pdf English 257048 None Fact Sheet 2023-08-31 N /docs/en/fact-sheet/MM912_634FS1.pdf MM912_634FS: MM912_634 Series Integrated S12 Based Relay Drivers with LIN - Fact Sheet /docs/en/fact-sheet/MM912_634FS1.pdf documents 736675474163315314 Fact Sheet N Y en None Y t523 pdf 3.0 N N MM912_634FS: MM912_634 Series Integrated S12 Based Relay Drivers with LIN - Fact Sheet 257.0 KB MM912_634FS1 N 1302126600933730531751 true Y Products

Documentation

Quick reference to our documentation types.

8 documents

Compact List

Application Note (3)
Data Sheet (2)
Errata (2)
Fact Sheet (1)

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.